![]() |
MCUSW
|
This file contains generated pre compile configuration file for Ethernet Transceiver MCAL driver.
Go to the source code of this file.
ETHTRCV DEM Error codes to report | |
Pre-compile switches for enabling/disabling DEM events | |
| #define | DemConf_DemEventParameter_ETHTRCV_DEM_NO_EVENT (0xFFFFU) |
| #define | ETHTRCV_DEM_NO_EVENT DemConf_DemEventParameter_ETHTRCV_DEM_NO_EVENT |
| #define | ETHTRCV_E_HARDWARE_ERROR (ETHTRCV_DEM_NO_EVENT) |
| Hardware failed. | |
| #define | ETHTRCV_E_ACCESS (ETHTRCV_DEM_NO_EVENT) |
| Hardware failed. | |
| #define | EthTrcvConf_EthTrcvConfig_EthTrcvConfig_0 (0U) |
| EthTrcv controller ID Configured controller ID(s) | |
| #define | ETHTRCV_DRV_CONFIG_0 ((const EthTrcv_ConfigType *) &EthTrcvConfigSet) |
| struct EthTrcv_ConfigType_s | EthTrcvConfigSet |
| ETHTRCV Configuration struct declaration. | |
Macros | |
| #define | ETHTRCV_PRE_COMPILE_VARIANT (STD_ON) |
| ETHTRCV Build Variant. Build variant pre-compile (STD_ON/STD_OFF) | |
| #define | ETHTRCV_ETHIF_CBK_HEADER "EthIf_Cbk.h" |
| EthIf Callback Header File to include inside the EthTrcv driver. | |
EthTrcv Driver Configuration SW Version Info | |
Pre-compile switches for enabling/disabling ETHTRCV MCAL APIs | |
| #define | ETHTRCV_VERSION_INFO_API (STD_ON) |
| Enable/Disable EthTrcv_GetVersionInfo() | |
| #define | ETHTRCV_DEV_ERROR_DETECT (STD_ON) |
| Enable/Disable DEV error detection. | |
| #define | ETHTRCV_MAX_CONTROLLER (1U) |
| EthTrcv max number of controllers. | |
EthTrcv Controller names | |
Symbolic names for the EthTrcvControllerId. | |
| #define | ETHTRCV_CONTROLLER_ID_0 (0U) |
EthTrcv Transceiver names | |
Symbolic names for the EthTrcv. | |
| #define | ETHTRCV_CONTROLLER_ID_0_TRCV_ID_0 (0U) |
EthTrcv Wake-up Modes | |
Ethernet Transceiver wakeup support definitions used to configure wake-up to polling or interrupt or to not used/not supported. | |
| #define | ETHTRCV_WAKEUP_BY_INTERRUPT (0x0U) |
| Interrupt based wake up for Ethernet Transceiver. | |
| #define | ETHTRCV_WAKEUP_BY_POLLING (0x1U) |
| Polling based wake up for Ethernet Transceiver. | |
| #define | ETHTRCV_WAKEUP_NOT_SUPPORTED (0x2U) |
| Wake up for Ethernet Transceiver not supported. | |
| #define | ETHTRCV_AUTONEG_STATUS_WAITCOUNT_TICKS (0x7d0U) |
| EthTrcv auto-negotiation wait count Transceiver delay after auto-negotiation started to auto-negotiation completed. Transceiver (PHY) sets auto-negotiation status bit in status register once it is complete. Depending on Transceiver type, MDIO frequency it will take different time. change count value if transceiver detection fails in auto-negotiation. | |
| #define | ETHTRCV_LINKSTATUS_WAITCOUNT_TICKS (0x7d0U) |
| Wait for link status to become up after configuration. | |
| #define | ETHTRCV_WAKEUPSUPPORT_API (ETHTRCV_WAKEUP_NOT_SUPPORTED) |
| Enable/disable Ethernet transceiver EthTrcvWakeUpSupport APIs. | |
| #define | ETHTRCV_SETTRANSCEIVERMODE_API (STD_ON) |
| Enable/disable Ethernet transceiver settransceivermode API. | |
| #define | ETHTRCV_GETTRANSCEIVERMODE_API (STD_ON) |
| Enable/disable Ethernet transceiver gettransceivermodeapi API. | |
| #define | ETHTRCV_STARTAUTONEGOTIATION_API (STD_ON) |
| Enable/disable Ethernet transceiver startautonegotiation API. | |
| #define | ETHTRCV_GETLINKSTATE_API (STD_ON) |
| Enable/disable Ethernet transceiver getlinkstate API. | |
| #define | ETHTRCV_GETBAUDRATE_API (STD_ON) |
| Enable/disable Ethernet transceiver getbaudrate API. | |
| #define | ETHTRCV_GETDUPLEXMODE_API (STD_ON) |
| Enable/disable Ethernet transceiver getduplexmode API. | |
| #define | ETHTRCV_GETPHYIDENTIFIER_API (STD_OFF) |
| Enable/disable Ethernet transceiver getphyidentifier API. | |
| #define | ETHTRCV_TIMEOUT_DURATION (160000U) |
| ETH timeout. | |
| #define | ETHTRCV_GETCABLEDIAGNOSTICSRESULT_API (STD_ON) |
| Cabled diagnostic result. | |
| #define | ETHTRCV_GETPHYSIGNALQUALITY_API (STD_ON) |
| Signal quality. | |
| #define | ETHTRCV_SETPHYLOOPBACKMODE_API (STD_ON) |
| Set loopback mode. | |
| #define | ETHTRCV_SETPHYTESTMODE_API (STD_ON) |
| Set phy test mode. | |
| #define | ETHTRCV_SETPHYTXMODE_API (STD_ON) |
| Set phy tx mode. | |
| #define | ETHTRCV_DEM_EVENT_SUPPORT (STD_OFF) |
| ETHTRCV support DEM event feature. | |