MCUSW
Loading...
Searching...
No Matches
Wdg_Cfg.h File Reference

Introduction

This file contains generated pre compile configuration file for WDG MCAL driver.

Go to the source code of this file.

WDG DEM Error codes to report

Pre-compile switches for enabling/disabling DEM events

#define WDG_E_MODE_FAILED   (DemConf_DemEventParameter_WDG_E_MODE_FAILED)
 Wdg write channel event ID.
 
#define WDG_E_DISABLE_REJECTED   (DemConf_DemEventParameter_WDG_E_DISABLE_REJECTED)
 Wdg disable rejected Dem.
 
#define WDG_NUM_INSTANCE   (12U)
 
const struct Wdg_ConfigType_s WdgSettingsConfig
 WDG Configuration struct declaration.
 
const struct Wdg_ConfigType_PC_s WdgSettingsConfig_PC
 WDG Configuration pre compile struct declaration.
 
const uint32 RTIHwUnit_BaseAddr [WDG_NUM_INSTANCE]
 Base Address of the watchdog instances.
 

Macros

#define WDG_VARIANT_PRE_COMPILE   (STD_ON)
 WDG Build Variant. Build variants.(i.e Pre Compile,Link Time And Post Build)
 
#define WDG_INIT_CONFIG_PC   WdgSettingsConfig
 Pre Compile config macro name.
 
#define WDG_DEV_ERROR_DETECT   (STD_ON)
 Enable/Disable Development Error Detection.
 
#define WDG_GET_VERSION_INFO_API   (STD_ON)
 Enable/Disable Version Info API.
 
#define WDG_REGISTER_READBACK_API   (STD_ON)
 Enable/Disable Register Readback API.
 
#define WDG_MAX_TIMEOUT   ((uint16)65535)
 Watchdog Maximum Timeout x 1000U - converting from secs so milli secs.
 
#define WDG_RTI_FREQUENCY   ((uint32)12500000)
 RTI Clock Frequency.
 
#define WDG_DISABLE_ALLOWED   (STD_OFF)
 Watchdog Disable Allowed.
 
WDG Module Instance Id

Symbolic names for module instance id

#define WdgConf_WdgGeneral_WdgIndex_0   (0U)
 Wdg Module Instance Id, always 0 as only one instance in this case.