![]() |
MCUSW
|
This file contains generated configuration file for UART Complex Device Driver.
Go to the source code of this file.
Pre-Compile Switches for API Services | |
| #define | CDD_UART_VERSION_INFO_API STD_ON |
| Enable/disable CDD UART Get version info API. | |
| #define | CDD_UART_REGISTER_READBACK_API STD_ON |
| Enable/disable CDD UART Register Readback API. | |
| #define | CDD_UART_DEINIT_API STD_ON |
| Enable/disable CDD UART DeInit API. | |
| #define | CDD_UART_WRITE_API STD_ON |
| Enable/disable CDD UART Write API. | |
| #define | CDD_UART_READ_API STD_ON |
| Enable/disable CDD UART Read API. | |
| #define | CDD_UART_CANCEL_API STD_ON |
| Enable/disable CDD UART Cancel API. | |
| #define | CDD_UART_GETREMAININGWORDS_API STD_ON |
| Enable/disable CDD UART GetRemainingWords API. | |
| #define | CDD_UART_NUM_CHANNELS 1U |
| total number of UART channels allocated | |
| #define | CDD_UART_OS_COUNTER_ID ((CounterType)OsCounter_0) |
| Counter ID for counter used to count wait ticks. | |
| #define | CddUartConf_CddUartChannelConfiguration_CddUartChannel_0 (0U) |
| Symbolic Names for UART channels. | |
| #define | CDD_UART_PRE_COMPILE_VARIANT STD_ON |
| #define | CDD_UART_INIT_CONFIG_PC CddUartDriver_0 |
| #define | CDD_UART_MAXIMUM_CHANNELS 1U |
| Enable/disable UART per-channel ISR. | |
| enum | Cdd_Uart_StatusType { CDD_UART_UNINIT = 0U , CDD_UART_INIT = 1U } |
| This type defines a range of specific status for UART Complex Driver. More... | |
Data Structures | |
| struct | Cdd_Uart_NotifCallbacksType |
| struct | Cdd_Uart_ConfigType |
| struct | Cdd_Uart_CfgType |
Macros | |
CDD UART Driver Configuration SW Version Info | |
Defines for CDD UART Driver configuration version | |
| #define | CDD_UART_MAJOR_VERSION (10U) |
| CDD UART configuration Major Version. | |
| #define | CDD_UART_MINOR_VERSION (0U) |
| CDD UART configuration Minor Version. | |
| #define | CDD_UART_CFG_PATCH_VERSION (0U) |
| CDD UART configuration Patch Version. | |
CDD Driver ISR category level | |
Defines for CDD UART Driver ISR category level | |
| #define | CDD_UART_ISR_VOID (0x00U) |
| void ISR type | |
| #define | CDD_UART_ISR_CAT1 (0x01U) |
| Category 1 ISR type. | |
| #define | CDD_UART_ISR_CAT2 (0x02U) |
| Category 2 ISR type. | |
| #define | CDD_UART_CFG_ID (0x1U) |
| CDD UART Config ID. | |
| #define | CDD_UART_DEV_ERROR_DETECT STD_ON |
| Enable/disable CDD UART dev detect error. | |
| #define | CDD_UART_ISR_TYPE CDD_UART_ISR_CAT2 |
| #define | CDD_UART_CHANNEL_ID_0 (0) |
| CDD UART Channel Hardware IDs. | |
CDD UART transaction modes | |
| #define | CDD_UART_MODE_POLLING (0U) |
| Polling mode. | |
| #define | CDD_UART_MODE_INTERRUPT (1U) |
| Interrupt mode. | |
CDD UART word length | |
| #define | CDD_UART_WORD_LENGTH_5 (0U) |
| Word Length 5. | |
| #define | CDD_UART_WORD_LENGTH_6 (1U) |
| Word Length 6. | |
| #define | CDD_UART_WORD_LENGTH_7 (2U) |
| Word Length 7. | |
| #define | CDD_UART_WORD_LENGTH_8 (3U) |
| Word Length 8. | |
CDD UART parity types | |
| #define | CDD_UART_PARITY_NONE (0U) |
| None Parity. | |
| #define | CDD_UART_PARITY_ODD (1U) |
| Odd Parity. | |
| #define | CDD_UART_PARITY_EVEN (3U) |
| Even Parity. | |
CDD UART Transmit/Receive trigger levels | |
| #define | CDD_UART_TRIGGER_LEVEL_1 (1U) |
| Trigger Level 1. | |
| #define | CDD_UART_TRIGGER_LEVEL_8 (8U) |
| Trigger Level 8. | |
| #define | CDD_UART_TRIGGER_LEVEL_16 (16U) |
| Trigger Level 16. | |
| #define | CDD_UART_TRIGGER_LEVEL_32 (32U) |
| Trigger Level 32. | |
| #define | CDD_UART_TRIGGER_LEVEL_56 (56U) |
| Trigger Level 56. | |
| #define | CDD_UART_TRIGGER_LEVEL_60 (60U) |
| Trigger Level 60. | |
CDD UART operational modes | |
| #define | CDD_UART_13x_OPER (3U) |
| UART13X mode. | |
| #define | CDD_UART_16x_OPER (0U) |
| UART16X mode. | |
| #define | CDD_UART_16x_AUTO_OPER (2U) |
| UART16X AUTO mode. | |
CDD UART read return modes | |
| #define | CDD_UART_FULL_READ_RETURN (0U) |
| Full read return mode. | |
| #define | CDD_UART_PARTIAL_READ_RETURN (1U) |
| Partial read return mode. | |
CDD UART stop bits | |
| #define | CDD_UART_STOP_BIT_1 (0U) |
| Stop Bit 1. | |
| #define | CDD_UART_STOP_BITS_2 (1U) |
| Stop Bit 2. | |
Variables | |
CDD UART Configurations type | |
UART configuration type structure for all channels in use | |
| const Cdd_Uart_CfgType | CddUartDriver_0 |
| CDD Uart Configuration struct declaration. | |