![]() |
MCUSW
|
This files defines FLS MCAL configuration structures
Data Structures | |
struct | Fls_SectorType |
FLS Module Flashable Sectors and pages. More... | |
struct | Fls_ConfigType |
FLS Module Configuration Structure. More... | |
Enumerations | |
enum | OSPI_xferLines { OSPI_XFER_LINES_SINGLE = 0U, OSPI_XFER_LINES_DUAL, OSPI_XFER_LINES_QUAD, OSPI_XFER_LINES_OCTAL } |
Number of lines used for OSPI read/write transaction. More... | |
Macros | |
#define | FLS_PRE_COMPILE_VARIANT (STD_ON) |
FLS Build Variant. Build variants.(i.e Pre Compile,Post Build or Link time) More... | |
#define | FLS_INIT_CONFIG_PC FlsConfigSet |
Pre Compile config macro name. More... | |
#define | m35xu512 |
FLS_DEVICE. More... | |
#define | FLS_NOR |
FLS_MEMORY_TYPE. More... | |
#define | FLS_OSPI |
FLS_PROTOCOL_MODE. More... | |
#define | FLS_BASE_ADDRESS (1342177280U) |
Flash Memory start address, defines lower boundary for read/writ/erase/compare jobs. More... | |
#define | FLS_BLANK_CHECK_API (STD_ON) |
Enable/disable FLS Blank Check API. More... | |
#define | FLS_COMPARE_API (STD_ON) |
Enable/disable FLS compare API. More... | |
#define | FLS_CANCEL_API (STD_ON) |
Enable/disable FLS cancel API. More... | |
#define | FLS_TIMEOUT_SUPERVISION_ENABLED (STD_ON) |
Enable/disable FlsTimeoutSupervisionEnabled. More... | |
#define | FLS_DEV_ERROR_DETECT (STD_ON) |
Enable/disable FLS dev detect error. More... | |
#define | FLS_DRIVER_INDEX (0U) |
Index of driver, used by FEE. More... | |
#define | FLS_GET_JOB_RESULT_API (STD_ON) |
Enable/disable FLS Fls_GetJobResult function API. More... | |
#define | FLS_GET_STATUS_API (STD_ON) |
Enable/disable FLS Fls_GetStatus function API. More... | |
#define | FLS_TOTAL_SIZE (1073741824U) |
Total amount of flash memory in bytes. More... | |
#define | FLS_USE_INTERRUPTS (STD_OFF) |
Job processing triggered by hardware interrupt. More... | |
#define | FLS_ISR_TYPE (FLS_ISR_CAT2) |
ISR type. More... | |
#define | FLS_VERSION_INFO_API (STD_ON) |
Enable/disable FLS get version info API. More... | |
#define | FLS_OS_COUNTER_ID ((CounterType)OsCounter_0) |
Counter ID for counter used to count wait ticks. More... | |
#define | FLS_TIMEOUT_DURATION (50000) |
Counter ID for counter used to count wait ticks. More... | |
#define | FLS_OSPI_CTRL_BASE_ADDR (1191444480UL) |
Base Address of OSPI. More... | |
#define | OSPI_REGISTER_READBACK_API (STD_ON) |
Enable/disable OSPI register read back API. More... | |
#define | OSPI_SAFETY_API (STD_ON) |
Enable/disable OSPI safety API. More... | |
#define | FLS_MAX_ERASE_TIME (1000.0) |
Max Erase time in millisec. More... | |
#define | FLS_MAX_WRITE_TIME (1000.0) |
Max Write time in millisec. More... | |
#define FLS_PRE_COMPILE_VARIANT (STD_ON) |
FLS Build Variant. Build variants.(i.e Pre Compile,Post Build or Link time)
#define FLS_INIT_CONFIG_PC FlsConfigSet |
Pre Compile config macro name.
#define m35xu512 |
FLS_DEVICE.
#define FLS_NOR |
FLS_MEMORY_TYPE.
#define FLS_OSPI |
FLS_PROTOCOL_MODE.
#define FLS_BASE_ADDRESS (1342177280U) |
Flash Memory start address, defines lower boundary for read/writ/erase/compare jobs.
#define FLS_BLANK_CHECK_API (STD_ON) |
Enable/disable FLS Blank Check API.
#define FLS_COMPARE_API (STD_ON) |
Enable/disable FLS compare API.
#define FLS_CANCEL_API (STD_ON) |
Enable/disable FLS cancel API.
#define FLS_TIMEOUT_SUPERVISION_ENABLED (STD_ON) |
Enable/disable FlsTimeoutSupervisionEnabled.
#define FLS_DEV_ERROR_DETECT (STD_ON) |
Enable/disable FLS dev detect error.
#define FLS_DRIVER_INDEX (0U) |
Index of driver, used by FEE.
#define FLS_GET_JOB_RESULT_API (STD_ON) |
Enable/disable FLS Fls_GetJobResult function API.
#define FLS_GET_STATUS_API (STD_ON) |
Enable/disable FLS Fls_GetStatus function API.
#define FLS_TOTAL_SIZE (1073741824U) |
Total amount of flash memory in bytes.
#define FLS_USE_INTERRUPTS (STD_OFF) |
Job processing triggered by hardware interrupt.
#define FLS_ISR_TYPE (FLS_ISR_CAT2) |
ISR type.
#define FLS_VERSION_INFO_API (STD_ON) |
Enable/disable FLS get version info API.
#define FLS_OS_COUNTER_ID ((CounterType)OsCounter_0) |
Counter ID for counter used to count wait ticks.
#define FLS_TIMEOUT_DURATION (50000) |
Counter ID for counter used to count wait ticks.
#define FLS_OSPI_CTRL_BASE_ADDR (1191444480UL) |
Base Address of OSPI.
#define OSPI_REGISTER_READBACK_API (STD_ON) |
Enable/disable OSPI register read back API.
#define OSPI_SAFETY_API (STD_ON) |
Enable/disable OSPI safety API.
#define FLS_MAX_ERASE_TIME (1000.0) |
Max Erase time in millisec.
#define FLS_MAX_WRITE_TIME (1000.0) |
Max Write time in millisec.
enum OSPI_xferLines |