![]() |
MCUSW
|
Data Fields | |
| uint32 | numRegisters |
| uint32 | regValues [CDD_IPC_CORE_ID_MAX] |
| uint32 | cddipcRev |
| uint32 | cddipcsyscfg |
| uint32 | cddipceoi |
| uint32 | cddipcmsg |
| uint32 | cddipcfifosts |
| uint32 | cddipcmsgsts |
| uint32 | cddipcirqrawsts |
| uint32 | cddipcclrsts |
| uint32 | cddipcenbclr |
| uint32 | cddipcenbset |
| uint32 | reserved |
| uint32 Cdd_IpcRegRbValues::numRegisters |
Will specify number of registers values provided
| uint32 Cdd_IpcRegRbValues::regValues[CDD_IPC_CORE_ID_MAX] |
Values of critical registers that's read and provided
| uint32 Cdd_IpcRegRbValues::cddipcRev |
MAILBOX_REVISION Register
| uint32 Cdd_IpcRegRbValues::cddipcsyscfg |
MAILBOX_SYSCONFIG Register
| uint32 Cdd_IpcRegRbValues::cddipceoi |
MAILBOX_EOI Register
| uint32 Cdd_IpcRegRbValues::cddipcmsg |
MAILBOX_MESSAGE_y Register
| uint32 Cdd_IpcRegRbValues::cddipcfifosts |
MAILBOX_FIFO_STATUS_y Register
| uint32 Cdd_IpcRegRbValues::cddipcmsgsts |
MAILBOX_MSG_STATUS_y Register
| uint32 Cdd_IpcRegRbValues::cddipcirqrawsts |
MAILBOX_IRQ_STATUS_RAW_i Register
| uint32 Cdd_IpcRegRbValues::cddipcclrsts |
MAILBOX_CLR_STATUS_i Register
| uint32 Cdd_IpcRegRbValues::cddipcenbclr |
MAILBOX_ENABLE_CLR_i Register
| uint32 Cdd_IpcRegRbValues::cddipcenbset |
MAILBOX_ENABLE_SET_i Register
| uint32 Cdd_IpcRegRbValues::reserved |
Reserved field