This files defines WDG MCAL configuration structures
◆ WDG_VARIANT_PRE_COMPILE
| #define WDG_VARIANT_PRE_COMPILE (STD_ON) |
WDG Build Variant. Build variants.(i.e Pre Compile,Link Time And Post Build)
◆ WDG_INIT_CONFIG_PC
Pre Compile config macro name.
◆ WDG_DEV_ERROR_DETECT
| #define WDG_DEV_ERROR_DETECT (STD_ON) |
Enable/Disable Development Error Detection.
◆ WDG_GET_VERSION_INFO_API
| #define WDG_GET_VERSION_INFO_API (STD_ON) |
Enable/Disable Version Info API.
◆ WDG_REGISTER_READBACK_API
| #define WDG_REGISTER_READBACK_API (STD_ON) |
Enable/Disable Register Readback API.
◆ WDG_MAX_TIMEOUT
| #define WDG_MAX_TIMEOUT ((uint16)65535) |
Watchdog Maximum Timeout x 1000U - converting from secs so milli secs.
◆ WDG_RTI_FREQUENCY
| #define WDG_RTI_FREQUENCY ((uint32)12500000) |
◆ WDG_DISABLE_ALLOWED
| #define WDG_DISABLE_ALLOWED (STD_OFF) |
Watchdog Disable Allowed.
◆ WdgConf_WdgGeneral_WdgIndex_0
| #define WdgConf_WdgGeneral_WdgIndex_0 (0U) |
Wdg Module Instance Id, always 0 as only one instance in this case.
◆ DemConf_DemEventParameter_WDG_DEM_NO_EVENT
| #define DemConf_DemEventParameter_WDG_DEM_NO_EVENT (0xFFFFU) |
◆ WDG_DEM_NO_EVENT
◆ WDG_E_MODE_FAILED
| #define WDG_E_MODE_FAILED DemConf_DemEventParameter_WDG_E_MODE_FAILED |
◆ WDG_E_DISABLE_REJECTED
| #define WDG_E_DISABLE_REJECTED DemConf_DemEventParameter_WDG_E_DISABLE_REJECTED |
◆ WDG_NUM_INSTANCE
| #define WDG_NUM_INSTANCE (12U) |
◆ Wdg_StatusType
Watchdog driver state.
The WDG state is used internally to check that Watchdog trigger happens only in IDLE state.Also additional check to check Wdg_Init is invoked before any other Wdg API is called.
| Enumerator |
|---|
| WDG_UNINIT | Watchdog driver is uninitialized. State on power on before invoking Wdg_Init()
|
| WDG_IDLE | Watchdog driver is in idle state. Default state when WDG timer regs are not being programmed
|
| WDG_BUSY | Watchdog driver is reprogramming the WD to trigger the watchdog
|
◆ WdgSettingsConfig
| const struct Wdg_ConfigType_s WdgSettingsConfig |
WDG Configuration struct declaration.
◆ WdgSettingsConfig_PC
| const struct Wdg_ConfigType_PC_s WdgSettingsConfig_PC |
WDG Configuration pre compile struct declaration.
◆ RTIHwUnit_BaseAddr
Base Address of the watchdog instances.