MCUSW
Loading...
Searching...
No Matches
Fls_Cfg.h File Reference

Introduction

This file contains generated pre compile configuration file for FLS MCAL driver.

Go to the source code of this file.

Macros

#define FLS_PRE_COMPILE_VARIANT   (STD_ON)
 FLS Build Variant. Build variants.(i.e Pre Compile,Post Build or Link time)
 
#define FLS_INIT_CONFIG_PC   FlsConfigSet
 Pre Compile config macro name.
 
#define m35xu512
 FLS_DEVICE.
 
#define FLS_NOR
 FLS_MEMORY_TYPE.
 
#define FLS_OSPI
 FLS_PROTOCOL_MODE.
 
#define FLS_BASE_ADDRESS   (1342177280U)
 Flash Memory start address, defines lower boundary for read/writ/erase/compare jobs.
 
#define FLS_BLANK_CHECK_API   (STD_ON)
 Enable/disable FLS Blank Check API.
 
#define FLS_COMPARE_API   (STD_ON)
 Enable/disable FLS compare API.
 
#define FLS_CANCEL_API   (STD_ON)
 Enable/disable FLS cancel API.
 
#define FLS_TIMEOUT_SUPERVISION_ENABLED   (STD_ON)
 Enable/disable FlsTimeoutSupervisionEnabled.
 
#define FLS_DEV_ERROR_DETECT   (STD_ON)
 Enable/disable FLS dev detect error.
 
#define FLS_DRIVER_INDEX   (0U)
 Index of driver, used by FEE.
 
#define FLS_GET_JOB_RESULT_API   (STD_ON)
 Enable/disable FLS Fls_GetJobResult function API.
 
#define FLS_GET_STATUS_API   (STD_ON)
 Enable/disable FLS Fls_GetStatus function API.
 
#define FLS_TOTAL_SIZE   (1073741824U)
 Total amount of flash memory in bytes.
 
#define FLS_USE_INTERRUPTS   (STD_OFF)
 Job processing triggered by hardware interrupt.
 
#define FLS_ISR_TYPE   (FLS_ISR_CAT2)
 ISR type.
 
#define FLS_VERSION_INFO_API   (STD_ON)
 Enable/disable FLS get version info API.
 
#define FLS_OS_COUNTER_ID   ((CounterType)OsCounter_0)
 Counter ID for counter used to count wait ticks.
 
#define FLS_TIMEOUT_DURATION   (50000)
 Counter ID for counter used to count wait ticks.
 
#define FLS_OSPI_CTRL_BASE_ADDR   (1191444480UL)
 Base Address of OSPI.
 
#define OSPI_REGISTER_READBACK_API   (STD_ON)
 Enable/disable OSPI register read back API.
 
#define OSPI_SAFETY_API   (STD_ON)
 Enable/disable OSPI safety API.
 
#define FLS_MAX_ERASE_TIME   (1000.0)
 Max Erase time in millisec.
 
#define FLS_MAX_WRITE_TIME   (1000.0)
 Max Write time in millisec.
 

Variables

const struct Fls_ConfigType_s FlsConfigSet
 FLS Configuration struct declaration.