title: Fls_ConfigSfdp summary: FLS external flash generic parameters.
Fls_ConfigSfdp
FLS external flash generic parameters.
#include <Fls.h>
Structure Members
Member Type |
Member name |
Brief |
|---|---|---|
uint32 |
flashSize |
External flash size. |
uint32 |
pageSize |
External flash page size. |
uint8 |
manfId |
External flash manufacture ID. |
uint16 |
deviceId |
External flash device ID. |
uint8 |
numSupportedEraseTypes |
Number of supported flash erase types. |
uint8 |
cmdExtType |
Flash execution type. |
uint8 |
byteOrder |
Flash byte order. |
uint8 |
addrByteSupport |
Flash address byte support. |
uint8 |
fourByteAddrEnSeq |
Flash 4 byte address enable sequence. |
uint8 |
fourByteAddrDisSeq |
Flash 4 byte address disable sequence. |
uint8 |
dtrSupport |
External Flash dtr support. |
uint8 |
deviceBusyType |
Flash device busy type. |
uint8 |
rstType |
Flash device reset type. |
uint8 |
addrnumBytes |
Flash device reset type. |
uint8 |
cmdWren |
Flash write enable command. |
uint8 |
cmdRdsr |
Flash read status register command. |
uint8 |
cmdRdsr2 |
Flash read status register2 command. |
uint8 |
cmdWrsr |
Flash write status register command. |
uint8 |
srWip |
Flash WIP bit position. |
uint8 |
srWel |
Flash WIP bit position. |
uint8 |
cmdChipErase |
Flash chip erase command. |
uint8 |
xspiWipRdCmd |
Flash WIP bit read command. |
uint32 |
xspiWipReg |
Flash WIP bit status register address. |
uint32 |
xspiWipBit |
Flash WIP bit(xSPI) bit position. |
uint32 |
flashWriteTimeout |
Flash write timeout in us. |
uint32 |
wrrwriteTimeout |
Flash wrr write timeout in us. |
uint32 |
flashBusyTimeout |
Flash busy timeout in us. |
uint32 |
chipEraseTimeout |
Flash chip erase timeout in us. |
uint32 |
flsMaxSectorErasetimeConvInUsec |
Flash maximum sector erase time in us. |
uint32 |
flsMaxBlockErasetimeConvInUsec |
Flash maximum block erase time in us. |
uint32 |
flsMaxChipErasetimeConvInUsec |
Flash maximum chip erase time in us. |
uint32 |
flsMaxSectorReadWritetimeConvInUsec |
Flash maximum sector read-write time in us. |
uint32 |
flsMaxBlockReadWritetimeConvInUsec |
Flash maximum block read-write time in us. |
uint32 |
flsMaxChipReadWritetimeConvInUsec |
Flash maximum chip read-write time in us. |
eraseCfg |
Flash erase configurations list. |
|
idCfg |
Flash device information configurations list. |
|
protos |
Flash protocol specific configurations list. |