5. Silicon Errata - MCAL Support and Workarounds

5.1. Overview

This document tracks Silicon Errata coverage for AM263x Sitara MCU within the MCAL (Microcontroller Abstraction Layer) implementation. Each errata is identified by an errata ID and mapped to its MCAL support status.

Silicon Revision Analyzed: 1.0A, 1.1

5.1.1. Reference Documentation

For complete details on each errata, including workaround procedures and technical background, refer to the official device errata document:

AM263x Silicon Errata (SPRZ488F)

This document contains the complete errata specifications, including severity levels, workaround details, and implementation guidance for each silicon errata.

5.2. Errata Summary

Errata ID

Module

Description

MCAL Supported

Silicon Revisions Affected

Comments

i2310

UART

Erroneous triggering of timeout interrupt

YES

1.0A, 1.1

UART_i2310WA function implemented

i2311

UART

Spurious DMA Interrupts

YES

1.0A, 1.1

The MCAL restricts RX/TX trigger levels to pre-defined power-of-2 compliant values, effectively preventing the spurious DMA interrupt condition described in i2311

i2313

GPMC

Sub-32-bit read issue with NAND and FPGA/FIFO

NA

1.0A, 1.1

Not applicable - GPMC module not supported in current MCAL

i2324

CLOCKS

No synchronizer present between GCM and GCD status signals

YES

1.0A, 1.1

Mcu_Timeoutevent() — Polling loop with timeout; regWriteReadback() — Write verification

i2329

MDIO

MDIO interface corruption (CPSW and PRU-ICSS)

YES

1.0A

Software bitbangs the entire MDIO protocol

i2345

CPSW

Ethernet Packet corruption if CPDMA fetches packet spanning memory banks

NO

1.0A, 1.1

The driver doesn’t enforce memory bank boundary alignment. Application must handle buffer allocation to prevent packets from spanning banks

i2346

ADC

ADC result error when switching between odd and even channels

NO

1.0A

Requires application-level workarounds that the driver does not enforce

i2347

ADC

VREF current consumption of ADC is random at powerup

NO

1.0A

Requires application-level workarounds that the driver does not enforce

i2348

VDDA

VDDA1V8 Static Power leakage

NA

1.0A

Power supply issue - not applicable to MCAL

i2349

ADC

ADC VrefHi Loading increase in powerdown

NO

1.0A

Requires application-level workarounds that the driver does not enforce

i2350

McSPI

McSPI data transfer using EDMA in ABSYNC mode stops after 32 bits

NO

1.0A, 1.1

Application must configure EDMA in ASYNC mode for McSPI TX (or if ABSYNC is required, set acnt=4, bcnt=1, ccnt=1).

i2352

CONTROLSS-SDFM

Dynamically Changing Threshold Settings triggers Spurious Comparator Events

NA

1.0A, 1.1

SDFM module not supported in current MCAL version

i2353

CONTROLSS-SDFM

Dynamically Changing Data Filter Settings triggers Spurious Data Events

NA

1.0A, 1.1

SDFM module not supported in current MCAL version

i2354

CONTROLSS-SDFM

Back-to-Back Writes corrupt SDFM State Machine

NA

1.0A, 1.1

SDFM module not supported in current MCAL version

i2355

CONTROLSS-ADC

DMA Read of State Result

NO

1.0A, 1.1

No dual-DMA trigger mechanism found in the code; No “dummy transaction” implementation. Application-level responsibility for DMA configuration

i2356

CONTROLSS-ADC

Interrupts may Stop if INTxCONT not Set

PARTIAL

1.0A, 1.1

The continuous mode is NOT enabled by default during ADC_Init(). Application must explicitly call Adc_SetInterruptContinuousMode() for each group to enable the workaround

i2357

CONTROLSS-ePWM

ePWM Glitch if Trip Remains Active at End of Blanking Window

NO

1.0A, 1.1

MCAL does not provide blanking window register control

i2358

CONTROLSS-ePWM

Trip Events Not Filtered by Blanking Window for First 3 Cycles

NO

1.0A, 1.1

MCAL does not provide blanking window register control

i2359

CONTROLSS-CMPSS

Prescaler counter behavior different when DACSOURCE reconfigured

NO

1.0A, 1.1

If dynamic DAC source reconfiguration required during operation, application must perform soft reset between reconfigurations per device errata workaround

i2364

QSPI

Access to address beyond 8MB is not supported in mem map mode

NO

1.0A, 1.1

No workaround available

i2374

PBIST

PBIST fails if clock frequency mismatch

NA

1.0A, 1.1

PBIST testing outside MCAL scope. Handled by device initialization firmware or bootloader

i2375

SDFM

SDFM event flags not set if comparator event still active

NA

1.0A, 1.1

SDFM module not supported in current MCAL version

i2386

CRC

CRC 8-bit data width not supported for SAE-J1850 and H2F

NA

1.0A, 1.1

CRC module outside current MCAL support

i2392

SOC CONTROL

Race condition in mem-init capture registers

NO

1.0A, 1.1

After mem_init, application must implement polling on done bit as per device errata workaround

i2393

BUS SAFETY

Granular error status not logged correctly

NA

1.0A, 1.1

Bus safety error logging outside current MCAL support

i2394

SOC CONTROL

Race condition in interrupt aggregator capture registers

NO

1.0A, 1.1

Application must implement workaround in all aggregator-based ISRs. Primarily required in DMA ISR and CAN ECC error ISR per device errata specification

i2395

DCC

DCC Module Frequency Comparison reports erroneous results

NA

1.0A, 1.1

DCC module functionality outside current MCAL support

i2401

CPSW

Host Timestamps Cause CPSW Port to Lock up

YES

1.0A, 1.1

Workaround: Disable host TX timestamps (TS_TX_HOST_TS_EN=0U).

i2402

CPSW

Ethernet to Host Checksum Offload does not work

YES

1.0A, 1.1

Hardware offload disabled. Software fallback: Pseudo checksum functions (Eth_genPseudoCheckSumIPv4/IPv6) compute TCP/UDP checksums in Eth_Priv.c

i2403

M4 ROM

SBL redundant boot image not supported on HSSE devices

NA

1.1

Redundant boot image support outside MCAL scope (ROM/bootloader responsibility)

i2404

MBOX

Race condition in mailbox registers

YES

1.0A, 1.1

In IpcNotify_trigInterrupt function

i2405

CONTROLSS

Race condition OUTPUT_XBAR and PWM_XBAR

NO

1.0A, 1.1

Not implemented

i2427

RAM SEC

RAM SEC can cause Spurious RAM writes

NA

1.0A, 1.1

RAM SEC error handling outside current MCAL support

i2428

AES

AES generates extra DMA request for data_in at GCM encrypt end

NA

1.0A, 1.1

AES module outside current MCAL support

i2433

ICSS

Reading 64-bit IEP timer lacks lock MSW logic

NA

1.0A, 1.1

IEP timer functionality outside current MCAL support

i2438

CPSW

Host to Ethernet Timestamp Accuracy Issue

YES

1.0A, 1.1

Workaround: Host TX timestamps disabled (TS_TX_HOST_TS_EN=0).

i2439

CPSW

Host to Ethernet Timestamp Sequence ID issue

YES

1.0A, 1.1

Related to i2438 - same workaround applied.

i2488

CLOCKS

PLL Configuration for precise 50-50 Duty cycle clocks

PARTIAL

1.0A, 1.1

Configuration depends on MCU_PLL_CLKOUT, MCU_PLL_HSDIV0, MCU_PLL_HSDIV1 values

i2499

RAM

Incorrect data on single error detection during burst read

NA

1.0A, 1.1

RAM error detection outside current MCAL support

i2500

LIN

LIN Module Fails to Wake Up with 0xF0 as Wake-Up Key

YES

1.0A, 1.1

Use LIN header with ID 0x3C instead of raw 0xF0 byte. Lin_SetIdByte(lin_base_cntr_addr, LIN_WAKEUP_ID) — Uses 0x3C (ID 60) — Avoids deadlock caused by raw 0xF0 interpretation

i2502

PBIST

Incorrect mapping of PBIST Memory Groups

NA

1.0A, 1.1

PBIST memory mapping outside current MCAL support

i2503

FLASH

Boot from redundant flash location does not work

NO

1.0A, 1.1

No workaround available. Use single flash location for boot

i2508

SAFETY

OSC Usage in Safety System

NA

1.0A, 1.1

Safety system oscillator functionality outside current MCAL support

5.3. Support Status Legend

  • YES: Errata is fully supported and implemented in MCAL

  • NO: Errata is not supported in MCAL; application or workaround required

  • PARTIAL: Errata support is available but not enabled by default; API available for application to enable

  • NA: Errata is not applicable to MCAL (module not supported, ROM/bootloader only, etc.)