Secure proxy configuration.
- Parameters
-
| subhdr | Magic and size for integrity check. |
| scaling_factor | Memory allocation for messages scaling factor. In current design, only value of "1" is supported. For future design, a value of "2" would double all memory allocations and credits, "3" would triple, and so on. |
| scaling_profile | Memory allocation for messages profile number. In current design, only a value of "1" is supported. "0" is always invalid due to fault tolerance. |
| disable_main_nav_secure_proxy | Do not configure main nav secure proxy. This removes all MSMC memory demands from DMSC but limits MPU channels to one set of secure and one set of insecure. Note this parameter is currently not used. Hence the value of '0' is used. |