Used to enable/disable features in DMSC based on usecase.
| subhdr | Magic and size for integrity check. |
| main_isolation_enable | Enable/disable support for DMSC main isolation. If disabled, main isolation SCI message will be rejected with NAK. |
| main_isolation_hostid | Host-ID allowed to send SCI-message for main isolation. If mismatch, SCI message will be rejected with NAK. |
Data Fields | |
| struct tisci_boardcfg_substructure_header | subhdr |
| uint8_t | main_isolation_enable |
| uint16_t | main_isolation_hostid |
| struct tisci_boardcfg_substructure_header tisci_boardcfg_control::subhdr |
| uint8_t tisci_boardcfg_control::main_isolation_enable |
| uint16_t tisci_boardcfg_control::main_isolation_hostid |