AM64x MCU+ SDK  12.01.00
cb_waitpoint_t Struct Reference

Detailed Description

Wait points that blocks the execution of a thread at a specific code point until an event occurs.

The cb_waitpoint mechanism bundles the pthread_cond with pthread_mutex to ensure thread safety and re-entrant blocking mechanism. Ideally, when pthread_cond is used, it is always required to guard its access with pthread_mutex. This waitpoint abstracts the use of pthread_cond and pthread_mutex into single waitpoint structure.

Data Fields

CB_THREAD_MUTEX_T lock
 
CB_THREAD_COND_T condition
 
uint64_t time
 
bool wakeup
 

Field Documentation

◆ lock

CB_THREAD_MUTEX_T cb_waitpoint_t::lock

mutual exclusion lock

◆ condition

CB_THREAD_COND_T cb_waitpoint_t::condition

lock condition

◆ time

uint64_t cb_waitpoint_t::time

lock time

◆ wakeup

bool cb_waitpoint_t::wakeup

boolean if waitpoint is unlocked