AM64x MCU+ SDK  12.01.00
GPTIMER_Params Struct Reference

Detailed Description

GPTIMER Parameters.

GPTIMER parameters are used to with the GPTIMER_open() call. Default values for these parameters are set using GPTIMER_Params_init().

Data Fields

bool enablePrescaler
 
uint32_t cntPrescaler
 
bool oneShotMode
 
uint32_t cntReloadVal
 
uint32_t overflowMaskCount
 
uint32_t counterInitVal
 

Field Documentation

◆ enablePrescaler

bool GPTIMER_Params::enablePrescaler

TIMER input clock Presealer Enable

◆ cntPrescaler

uint32_t GPTIMER_Params::cntPrescaler

TIMER Counter Prescaler

◆ oneShotMode

bool GPTIMER_Params::oneShotMode

TIMER OneShotMode/AutoReload Mode

◆ cntReloadVal

uint32_t GPTIMER_Params::cntReloadVal

TIMER Counter Reload val for Auto Reload mode

◆ overflowMaskCount

uint32_t GPTIMER_Params::overflowMaskCount

TIMER Overflow Mask Count

◆ counterInitVal

uint32_t GPTIMER_Params::counterInitVal

TIMER Counter initial Value