Processor Status Response.
- Parameters
-
hdr | Message header |
processor_id | ID of processor |
bootvector_lo | Lower 32bit (Little Endian) of boot vector |
bootvector_hi | Higher 32bit (Little Endian) of boot vector |
config_flags_1 | Optional Processor specific Config Flags set |
control_flags_1 | Optional Processor specific Control Flags set |
status_flags_1 | Optional Processor specific Status Flags set |
ACK Response: The host had control over the processor and requested operation is successful
NAK Response: The processor access is not permitted or the operation failed.
IMPORTANT: Reason for failure is NOT provided to prevent security attacks by scan. If permitted, System firmware logs shall provide relevant failure information.