Response to authenticate and start image request.
- Parameters
-
hdr | Generic TISCI message header. |
image_address_lo | Lower 32bit (Little Endian) of image |
image_address_hi | Higher 32bit (Little Endian) of image |
image_size | Size of the binary |
ACK Response: The host had control over the processor and requested operation is successful
NAK Response: The processor access is not permitted or the operation failed.
IMPORTANT: Reason for failure is NOT provided to prevent security attacks by scan. If permitted, System firmware logs shall provide relevant failure information.