This file contains:
WARNING!!: Autogenerated file from SYSFW. DO NOT MODIFY!!
System Firmware
TISCI Data structures for opening the JTAG port
Request to provide the SOC UID via TISCI_MSG_OPEN_DEBUG_FWLS
hdr | Common TI-SCI header |
debug_cert_addr | Physical address of the debug unlock certificate |
Data Fields | |
struct tisci_header | hdr |
uint64_t | debug_cert_addr |
struct tisci_header tisci_msg_open_debug_fwls_req::hdr |
uint64_t tisci_msg_open_debug_fwls_req::debug_cert_addr |