TISCI_MSG_BOARD_CONFIG_SECURITY request to provide the location and size of the tisci_boardcfg security configuration structure.
hdr | TISCI header |
tisci_boardcfg_securityp_low | Low 32-bits of physical pointer to tisci_boardcfg security configuration struct. |
tisci_boardcfg_securityp_high | High 32-bits of physical pointer to tisci_boardcfg security configuration struct. |
tisci_boardcfg_security_size | Size of security configuration data. |
tisci_boardcfg_security_devgrp | Device group for the security board configuration. |
Data Fields | |
struct tisci_header | hdr |
uint32_t | tisci_boardcfg_securityp_low |
uint32_t | tisci_boardcfg_securityp_high |
uint16_t | tisci_boardcfg_security_size |
devgrp_t | tisci_boardcfg_security_devgrp |
struct tisci_header tisci_msg_board_config_security_req::hdr |
uint32_t tisci_msg_board_config_security_req::tisci_boardcfg_securityp_low |
uint32_t tisci_msg_board_config_security_req::tisci_boardcfg_securityp_high |
uint16_t tisci_msg_board_config_security_req::tisci_boardcfg_security_size |
devgrp_t tisci_msg_board_config_security_req::tisci_boardcfg_security_devgrp |