AM64x MCU+ SDK  10.00.00

Detailed Description

Bootloader driver configuration, these are filled by SysCfg based on the boot media selected.

Data Fields

Bootloader_Fxnsfxns
 
void * args
 
uint32_t bootMedia
 
uint32_t bootImageSize
 
uint32_t coresPresentMap
 
uint8_t * scratchMemPtr
 
void * socCoreOpMode
 
uint32_t isAppimageSigned
 
uint32_t disableAppImageAuth
 
uint32_t initICSSCores
 

Field Documentation

◆ fxns

Bootloader_Fxns* Bootloader_Config::fxns

◆ args

void* Bootloader_Config::args

◆ bootMedia

uint32_t Bootloader_Config::bootMedia

◆ bootImageSize

uint32_t Bootloader_Config::bootImageSize

◆ coresPresentMap

uint32_t Bootloader_Config::coresPresentMap

◆ scratchMemPtr

uint8_t* Bootloader_Config::scratchMemPtr

◆ socCoreOpMode

void* Bootloader_Config::socCoreOpMode

◆ isAppimageSigned

uint32_t Bootloader_Config::isAppimageSigned

◆ disableAppImageAuth

uint32_t Bootloader_Config::disableAppImageAuth

◆ initICSSCores

uint32_t Bootloader_Config::initICSSCores