AM64x MCU+ SDK  09.02.01
PRUICSS_SysevtToChannelMap Struct Reference

Detailed Description

Data structure used for system event to channel mapping in PRUICSS.

Data Fields

uint8_t sysevt
 
uint8_t channel
 
uint8_t polarity
 
uint8_t type
 

Field Documentation

◆ sysevt

uint8_t PRUICSS_SysevtToChannelMap::sysevt

System event number

◆ channel

uint8_t PRUICSS_SysevtToChannelMap::channel

Channel number

◆ polarity

uint8_t PRUICSS_SysevtToChannelMap::polarity

Interrupt polarity [ 0 = active low , 1 = active high ]

◆ type

uint8_t PRUICSS_SysevtToChannelMap::type

Interrupt type [ 0 = level or pulse interrupt , 1 = edge interrupt ]