AM64x MCU+ SDK  09.02.01
Icssg_IngressRateLim::FT_S::FT_U::FT3_CONFIG_S Struct Reference

Data Fields

uint32_t start
 
uint32_t startAuto
 
uint32_t startLen
 
uint32_t jmpOffset
 
uint32_t len
 
uint32_t config
 
uint32_t type
 
uint32_t typeMask
 
uint32_t patternLow
 
uint32_t patternHigh
 
uint32_t patternMaskLow
 
uint32_t patternMaskHigh
 

Field Documentation

◆ start

uint32_t Icssg_IngressRateLim::FT_S::FT_U::FT3_CONFIG_S::start

◆ startAuto

uint32_t Icssg_IngressRateLim::FT_S::FT_U::FT3_CONFIG_S::startAuto

◆ startLen

uint32_t Icssg_IngressRateLim::FT_S::FT_U::FT3_CONFIG_S::startLen

◆ jmpOffset

uint32_t Icssg_IngressRateLim::FT_S::FT_U::FT3_CONFIG_S::jmpOffset

◆ len

uint32_t Icssg_IngressRateLim::FT_S::FT_U::FT3_CONFIG_S::len

◆ config

uint32_t Icssg_IngressRateLim::FT_S::FT_U::FT3_CONFIG_S::config

◆ type

uint32_t Icssg_IngressRateLim::FT_S::FT_U::FT3_CONFIG_S::type

◆ typeMask

uint32_t Icssg_IngressRateLim::FT_S::FT_U::FT3_CONFIG_S::typeMask

◆ patternLow

uint32_t Icssg_IngressRateLim::FT_S::FT_U::FT3_CONFIG_S::patternLow

◆ patternHigh

uint32_t Icssg_IngressRateLim::FT_S::FT_U::FT3_CONFIG_S::patternHigh

◆ patternMaskLow

uint32_t Icssg_IngressRateLim::FT_S::FT_U::FT3_CONFIG_S::patternMaskLow

◆ patternMaskHigh

uint32_t Icssg_IngressRateLim::FT_S::FT_U::FT3_CONFIG_S::patternMaskHigh