AM64x MCU+ SDK  09.02.01

Introduction

TI DP83TG720 Ethernet PHY.

Data Structures

struct  Dp83tg720_Cfg
 DP83TG720 PHY configuration parameters. More...
 

Functions

void Dp83tg720_initCfg (Dp83tg720_Cfg *cfg)
 Initialize DP83TG720 PHY specific config params. More...
 

Enumerations

enum  Dp83tg720_MasterSlaveMode { DP83TG720_MASTER_SLAVE_STRAP = 0x0U, DP83TG720_MASTER_MODE = 0x1U, DP83TG720_SLAVE_MODE = 0x2U }
 DP83TG720 Master/Slave modes. More...
 

Macros

#define DP83TG720_LED_NUM   (2U)
 Number of LEDs available in the PHY. More...
 

Macro Definition Documentation

◆ DP83TG720_LED_NUM

#define DP83TG720_LED_NUM   (2U)

Number of LEDs available in the PHY.

Enumeration Type Documentation

◆ Dp83tg720_MasterSlaveMode

DP83TG720 Master/Slave modes.

Enumerator
DP83TG720_MASTER_SLAVE_STRAP 

Use Strap Setting

DP83TG720_MASTER_MODE 

Use Master Mode

DP83TG720_SLAVE_MODE 

Use Slave Mode

Function Documentation

◆ Dp83tg720_initCfg()

void Dp83tg720_initCfg ( Dp83tg720_Cfg cfg)

Initialize DP83TG720 PHY specific config params.

Initializes the DP83TG720 PHY specific configuration parameters.

Parameters
cfgDP83TG720 PHY config structure pointer