AM64x MCU+ SDK  09.02.01
enet_mod_tas.h File Reference

Introduction

This file contains the type definitions and helper macros for the Enet Time Aware Shaper (TAS) module interface.

Go to the source code of this file.

Data Structures

struct  EnetTas_GenericInArgs
 Generic input args. More...
 
struct  EnetTas_GateCmdEntry
 Gate control list. See IEEE Std 802.1Q-2018 8.6.8.4. More...
 
struct  EnetTas_MaxSDUTable
 Max SDU table. See IEEE Std 802.1Q-2018 12.29.1.1. More...
 
struct  EnetTas_ControlList
 Gate control list. See IEEE Std 802.1Q-2018 8.6.9.4 D3-1. More...
 
struct  EnetTas_ConfigStatus
 Config state machine variables. See IEEE Std 802.1Q-2018 8.6.8.4. More...
 
struct  EnetTas_SetAdminListInArgs
 Input args for ENET_TAS_IOCTL_SET_ADMIN_LIST commands. More...
 
struct  EnetTas_SetStateInArgs
 Input args for ENET_TAS_IOCTL_SET_STATE commands. More...
 

Macros

#define ENET_TAS_PUBLIC_IOCTL(x)
 Helper macro to create IOCTL commands for TAS module. More...
 
#define ENET_TAS_GATE_MASK(tc7, tc6, tc5, tc4, tc3, tc2, tc1, tc0)
 Helper macro to create a gate mask. More...
 
#define ENET_TAS_MAX_CMD_LISTS   (16)
 Maximum number of gate command entries in each list. More...
 
#define ENET_TAS_MAX_NUM_QUEUES   (8)
 Maximum number of transmit queues supported by implementation. More...
 

Enumerations

enum  EnetTas_Ioctl {
  ENET_TAS_IOCTL_GET_VERSION = ENET_TAS_PUBLIC_IOCTL(0U), ENET_TAS_IOCTL_SET_ADMIN_LIST = ENET_TAS_PUBLIC_IOCTL(1U), ENET_TAS_IOCTL_GET_OPER_LIST_STATUS = ENET_TAS_PUBLIC_IOCTL(2U), ENET_TAS_IOCTL_SET_STATE = ENET_TAS_PUBLIC_IOCTL(3U),
  ENET_TAS_IOCTL_GET_STATE = ENET_TAS_PUBLIC_IOCTL(4U), ENET_TAS_IOCTL_GET_ADMIN_LIST = ENET_TAS_PUBLIC_IOCTL(5U), ENET_TAS_IOCTL_GET_OPER_LIST = ENET_TAS_PUBLIC_IOCTL(6U), ENET_TAS_IOCTL_CONFIG_CHANGE_STATUS_PARAMS = ENET_TAS_PUBLIC_IOCTL(7U)
}
 TAS module IOCTL commands. More...
 
enum  EnetTas_OperStatus { ENET_TAS_OPER_LIST_NOT_YET_UPDATED = 0, ENET_TAS_OPER_LIST_UPDATED = 1 }
 TAS state types. More...
 
enum  EnetTas_TasState { ENET_TAS_DISABLE = 0, ENET_TAS_ENABLE = 1, ENET_TAS_RESET = 2 }
 TAS state types. More...