AM64x MCU+ SDK  09.02.00
SDL_VTM_Ctrlcfg Struct Reference

Detailed Description

VTM temperature sensor band gap control.

This structure contains VTM temperature sensor control.

Data Fields

SDL_VTM_tsCtrl_valid_map valid_map
 
SDL_VTM_tsCtrl_max_outrg_alert maxt_outrg_alert_en
 
SDL_VTM_tsCtrl_resetCtrl tsReset
 
SDL_VTM_tsCtrl_singleshot_conv_stat adc_stat
 
SDL_VTM_tsCtrl_mode mode
 

Field Documentation

◆ valid_map

SDL_VTM_tsCtrl_valid_map SDL_VTM_Ctrlcfg::valid_map

Valid control map for temperature sensor control parameters

◆ maxt_outrg_alert_en

SDL_VTM_tsCtrl_max_outrg_alert SDL_VTM_Ctrlcfg::maxt_outrg_alert_en

Enable out-of-range event. This bit enables generation of the alert in case the given temperature sensors generates a temp code above a programmed max

◆ tsReset

SDL_VTM_tsCtrl_resetCtrl SDL_VTM_Ctrlcfg::tsReset

Temp-Monitor control to reset all Temp-monitor digital outputs or allow operation of sensor

◆ adc_stat

SDL_VTM_tsCtrl_singleshot_conv_stat SDL_VTM_Ctrlcfg::adc_stat

Temp-Monitor control: ADC Start of Conversion. A transition from 0 to 1 starts a new ADC conversion cycle. The bit will automatically clear when the conversion has completed. This mode is not valid when already in continuous mode.

◆ mode

SDL_VTM_tsCtrl_mode SDL_VTM_Ctrlcfg::mode

Temp-Monitor control: ADC Continuous mode. Setting this mode enables the VTM to continuously monitor the sensor automatically