AM64x MCU+ SDK  09.02.00
Pcie_AtuRegionParams Struct Reference

Detailed Description

This Structure defines the ATU region parameters.

These parameters are used for configuring inbound or outbound ATU(Address translation unit) region

Data Fields

Pcie_AtuRegionDir regionDir
 
Pcie_TlpType tlpType
 
uint32_t enableRegion
 
Pcie_AtuRegionMatchMode matchMode
 
uint32_t barNumber
 
uint32_t lowerBaseAddr
 
uint32_t upperBaseAddr
 
uint32_t regionWindowSize
 
uint32_t lowerTargetAddr
 
uint32_t upperTargetAddr
 

Field Documentation

◆ regionDir

Pcie_AtuRegionDir Pcie_AtuRegionParams::regionDir

Region direction Inbound or Outbound Values given by enum Pcie_AtuRegionDir

◆ tlpType

Pcie_TlpType Pcie_AtuRegionParams::tlpType

TLP(transaction layer packet) type Values given by enum Pcie_TlpType

◆ enableRegion

uint32_t Pcie_AtuRegionParams::enableRegion

Region enable or disable

◆ matchMode

Pcie_AtuRegionMatchMode Pcie_AtuRegionParams::matchMode

Region match mode Address match or BAR match Values given by enum Pcie_AtuRegionMatchMode

◆ barNumber

uint32_t Pcie_AtuRegionParams::barNumber

BAR number with which the region is associated Possible values for EP : 0 to 5 for 32bit and 0 to 2 for 64bit Possible values for RC : 0 to 1 for 32bit and 0 for 64bit

◆ lowerBaseAddr

uint32_t Pcie_AtuRegionParams::lowerBaseAddr

Lower base address : should be 4K aligned For outbound configuration this contains outbound region offset For inbound configuration this contains inbound PCIe start address

◆ upperBaseAddr

uint32_t Pcie_AtuRegionParams::upperBaseAddr

Upper base address Higher 32 bits in case of 64 bit addressing Configured to 0 for 32 bit addressing

◆ regionWindowSize

uint32_t Pcie_AtuRegionParams::regionWindowSize

Region window size For outbound configuration this contains outbound window size For inbound configuration this contains PCIe inbound window size

◆ lowerTargetAddr

uint32_t Pcie_AtuRegionParams::lowerTargetAddr

Lower Target address: should be 4K aligned For outbound configuration this contains outbound PCIe start offset For inbound configuration this contains destination address

◆ upperTargetAddr

uint32_t Pcie_AtuRegionParams::upperTargetAddr

Upper target address Higher 32 bits in case of 64 bit addressing Configured to 0 for 32 bit addressing