AM64x MCU+ SDK  09.00.00
remote_systems_data_t Struct Reference

Detailed Description

Remote system data per port.

Data Fields

timeticks time_mark
 
uint32_t remote_index
 
bool remote_too_many_neighbors
 
bool remote_changes
 
chassis_id_type_t chassis_id_subtype
 
char chassis_id [LLDP_STRING_MAX_LEN]
 
port_id_type_t port_id_subtype
 
char port_id [LLDP_STRING_MAX_LEN]
 
char port_desc [LLDP_STRING_MAX_LEN]
 
char system_name [LLDP_STRING_MAX_LEN]
 
char system_description [LLDP_STRING_MAX_LEN]
 
uint16_t system_capabilities_supported
 
uint16_t system_capabilities_enabled
 
management_address_t management_address [MAX_PORT_MANAGEMENT_ADDRESS]
 
remote_unknown_tlv_t remote_unknown_tlv [MAX_UNKNOW_TLV_LEN]
 
remote_org_defined_info_t remote_org_defined_info [MAX_REMOTE_ORG_DEFINE_LEN]
 

Field Documentation

◆ time_mark

timeticks remote_systems_data_t::time_mark

◆ remote_index

uint32_t remote_systems_data_t::remote_index

◆ remote_too_many_neighbors

bool remote_systems_data_t::remote_too_many_neighbors

◆ remote_changes

bool remote_systems_data_t::remote_changes

◆ chassis_id_subtype

chassis_id_type_t remote_systems_data_t::chassis_id_subtype

◆ chassis_id

char remote_systems_data_t::chassis_id[LLDP_STRING_MAX_LEN]

◆ port_id_subtype

port_id_type_t remote_systems_data_t::port_id_subtype

◆ port_id

char remote_systems_data_t::port_id[LLDP_STRING_MAX_LEN]

◆ port_desc

char remote_systems_data_t::port_desc[LLDP_STRING_MAX_LEN]

◆ system_name

char remote_systems_data_t::system_name[LLDP_STRING_MAX_LEN]

◆ system_description

char remote_systems_data_t::system_description[LLDP_STRING_MAX_LEN]

◆ system_capabilities_supported

uint16_t remote_systems_data_t::system_capabilities_supported

◆ system_capabilities_enabled

uint16_t remote_systems_data_t::system_capabilities_enabled

◆ management_address

management_address_t remote_systems_data_t::management_address[MAX_PORT_MANAGEMENT_ADDRESS]

◆ remote_unknown_tlv

remote_unknown_tlv_t remote_systems_data_t::remote_unknown_tlv[MAX_UNKNOW_TLV_LEN]

◆ remote_org_defined_info

remote_org_defined_info_t remote_systems_data_t::remote_org_defined_info[MAX_REMOTE_ORG_DEFINE_LEN]