AM64x MCU+ SDK  09.00.00

Detailed Description

ICSSG Packet Accelerator (PA) statistics counters.

The statistics counters reported by PRU-ICSSG. This structure type must be used by application to retrieve ICSSG statistics via ENET_STATS_IOCTL_GET_HOSTPORT_STATS.

Data Fields

uint64_t hostRxByteCnt
 
uint64_t hostTxByteCnt
 
uint32_t hostRxPktCnt
 
uint32_t hostTxPktCnt
 
uint32_t rtu0PktDroppedSlice0
 
uint32_t rtu0PktDroppedSlice1
 
uint32_t port1Q0Overflow
 
uint32_t port1Q1Overflow
 
uint32_t port1Q2Overflow
 
uint32_t port1Q3Overflow
 
uint32_t port1Q4Overflow
 
uint32_t port1Q5Overflow
 
uint32_t port1Q6Overflow
 
uint32_t port1Q7Overflow
 
uint32_t port2Q0Overflow
 
uint32_t port2Q1Overflow
 
uint32_t port2Q2Overflow
 
uint32_t port2Q3Overflow
 
uint32_t port2Q4Overflow
 
uint32_t port2Q5Overflow
 
uint32_t port2Q6Overflow
 
uint32_t port2Q7Overflow
 
uint32_t hostQ0Overflow
 
uint32_t hostQ1Overflow
 
uint32_t hostQ2Overflow
 
uint32_t hostQ3Overflow
 
uint32_t hostQ4Overflow
 
uint32_t hostQ5Overflow
 
uint32_t hostQ6Overflow
 
uint32_t hostQ7Overflow
 
uint32_t hostEgressQPreOverflow
 
uint32_t droppedPktSlice0
 
uint32_t droppedPktSlice1
 
uint32_t rxErrorSlice0
 
uint32_t rxErrorSlice1
 
uint32_t rxEofRtuDsInvalidSlice0
 
uint32_t rxEofRtuDsInvalidSlice1
 
uint32_t txPort1DroppedPkt
 
uint32_t txPort2DroppedPkt
 
uint32_t txPort1TsDroppedPkt
 
uint32_t txPort2TsDroppedPkt
 
uint32_t infPortDisabledSlice0
 
uint32_t infPortDisabledSlice1
 
uint32_t infSavSlice0
 
uint32_t infSavSlice1
 
uint32_t infSaBlSlice0
 
uint32_t infSaBlSlice1
 
uint32_t infPortBlockedSlice0
 
uint32_t infPortBlockedSlice1
 
uint32_t infAftDropTaggedSlice0
 
uint32_t infAftDropTaggedSlice1
 
uint32_t infAftDropPrioTaggedSlice0
 
uint32_t infAftDropPrioTaggedSlice1
 
uint32_t infAftDropNoTagSlice0
 
uint32_t infAftDropNoTagSlice1
 
uint32_t infAftDropNotMemberSlice0
 
uint32_t infAftDropNotMemberSlice1
 
uint32_t fdbNoSpaceToLearn
 
uint32_t preemptBadFragSlice0
 
uint32_t preemptBadFragSlice1
 
uint32_t preemptAsmErrSlice0
 
uint32_t preemptAsmErrSlice1
 
uint32_t preemptFragCntTxSlice0
 
uint32_t preemptFragCntTxSlice1
 
uint32_t preemptAsmOkSlice0
 
uint32_t preemptAsmOkSlice1
 
uint32_t preemptFragCntRxSlice0
 
uint32_t preemptFragCntRxSlice1
 
uint32_t rxEofShortFrameErrSlice0
 
uint32_t rxEofShortFrameErrSlice1
 

Field Documentation

◆ hostRxByteCnt

uint64_t IcssgStats_Pa::hostRxByteCnt

Number of valid bytes sent by RX PRU to Host on PSI. Currently disabled

◆ hostTxByteCnt

uint64_t IcssgStats_Pa::hostTxByteCnt

Number of valid bytes copied by RTU0 to TX queues. Currently disabled

◆ hostRxPktCnt

uint32_t IcssgStats_Pa::hostRxPktCnt

Number of valid packets sent by RX PRU to Host on PSI

◆ hostTxPktCnt

uint32_t IcssgStats_Pa::hostTxPktCnt

Number of valid packets copied by RTU0 to TX queues

◆ rtu0PktDroppedSlice0

uint32_t IcssgStats_Pa::rtu0PktDroppedSlice0

PRU diagnostic error counter which increments when RTU0 drops a locally injected packet due to port disabled or rule violation

◆ rtu0PktDroppedSlice1

uint32_t IcssgStats_Pa::rtu0PktDroppedSlice1

PRU diagnostic error counter which increments when RTU1 drops a locally injected packet due to port disabled or rule violation

◆ port1Q0Overflow

uint32_t IcssgStats_Pa::port1Q0Overflow

Port1 TX Q Overflow Counter

◆ port1Q1Overflow

uint32_t IcssgStats_Pa::port1Q1Overflow

Port1 TX Q Overflow Counter

◆ port1Q2Overflow

uint32_t IcssgStats_Pa::port1Q2Overflow

Port1 TX Q Overflow Counter

◆ port1Q3Overflow

uint32_t IcssgStats_Pa::port1Q3Overflow

Port1 TX Q Overflow Counter

◆ port1Q4Overflow

uint32_t IcssgStats_Pa::port1Q4Overflow

Port1 TX Q Overflow Counter

◆ port1Q5Overflow

uint32_t IcssgStats_Pa::port1Q5Overflow

Port1 TX Q Overflow Counter

◆ port1Q6Overflow

uint32_t IcssgStats_Pa::port1Q6Overflow

Port1 TX Q Overflow Counter

◆ port1Q7Overflow

uint32_t IcssgStats_Pa::port1Q7Overflow

Port1 TX Q Overflow Counter

◆ port2Q0Overflow

uint32_t IcssgStats_Pa::port2Q0Overflow

Port2 TX Q Overflow Counter

◆ port2Q1Overflow

uint32_t IcssgStats_Pa::port2Q1Overflow

Port2 TX Q Overflow Counter

◆ port2Q2Overflow

uint32_t IcssgStats_Pa::port2Q2Overflow

Port2 TX Q Overflow Counter

◆ port2Q3Overflow

uint32_t IcssgStats_Pa::port2Q3Overflow

Port2 TX Q Overflow Counter

◆ port2Q4Overflow

uint32_t IcssgStats_Pa::port2Q4Overflow

Port2 TX Q Overflow Counter

◆ port2Q5Overflow

uint32_t IcssgStats_Pa::port2Q5Overflow

Port2 TX Q Overflow Counter

◆ port2Q6Overflow

uint32_t IcssgStats_Pa::port2Q6Overflow

Port2 TX Q Overflow Counter

◆ port2Q7Overflow

uint32_t IcssgStats_Pa::port2Q7Overflow

Port2 TX Q Overflow Counter

◆ hostQ0Overflow

uint32_t IcssgStats_Pa::hostQ0Overflow

Host TX Q Overflow Counter

◆ hostQ1Overflow

uint32_t IcssgStats_Pa::hostQ1Overflow

Host TX Q Overflow Counter

◆ hostQ2Overflow

uint32_t IcssgStats_Pa::hostQ2Overflow

Host TX Q Overflow Counter

◆ hostQ3Overflow

uint32_t IcssgStats_Pa::hostQ3Overflow

Host TX Q Overflow Counter

◆ hostQ4Overflow

uint32_t IcssgStats_Pa::hostQ4Overflow

Host TX Q Overflow Counter

◆ hostQ5Overflow

uint32_t IcssgStats_Pa::hostQ5Overflow

Host TX Q Overflow Counter

◆ hostQ6Overflow

uint32_t IcssgStats_Pa::hostQ6Overflow

Host TX Q Overflow Counter

◆ hostQ7Overflow

uint32_t IcssgStats_Pa::hostQ7Overflow

Host TX Q Overflow Counter

◆ hostEgressQPreOverflow

uint32_t IcssgStats_Pa::hostEgressQPreOverflow

Host Egress Q (Pre-emptible) Overflow Counter

◆ droppedPktSlice0

uint32_t IcssgStats_Pa::droppedPktSlice0

Incremented if a packet is dropped at PRU0 because of a rule violation

◆ droppedPktSlice1

uint32_t IcssgStats_Pa::droppedPktSlice1

Incremented if a packet is dropped at PRU1 because of a rule violation

◆ rxErrorSlice0

uint32_t IcssgStats_Pa::rxErrorSlice0

Incremented if there was a CRC error or Min/Max frame error at PRU0

◆ rxErrorSlice1

uint32_t IcssgStats_Pa::rxErrorSlice1

Incremented if there was a CRC error or Min/Max frame error at PRU1

◆ rxEofRtuDsInvalidSlice0

uint32_t IcssgStats_Pa::rxEofRtuDsInvalidSlice0

RTU0 diagnostic counter increments when RTU detects Data Status invalid condition

◆ rxEofRtuDsInvalidSlice1

uint32_t IcssgStats_Pa::rxEofRtuDsInvalidSlice1

RTU1 diagnostic counter increments when RTU detects Data Status invalid condition

◆ txPort1DroppedPkt

uint32_t IcssgStats_Pa::txPort1DroppedPkt

Counter for packets dropped via NRT TX Port1

◆ txPort2DroppedPkt

uint32_t IcssgStats_Pa::txPort2DroppedPkt

Counter for packets dropped via NRT TX Port2

◆ txPort1TsDroppedPkt

uint32_t IcssgStats_Pa::txPort1TsDroppedPkt

Counter for packets with TS flag dropped via NRT TX Port1

◆ txPort2TsDroppedPkt

uint32_t IcssgStats_Pa::txPort2TsDroppedPkt

Counter for packets with TS flag dropped via NRT TX Port2

◆ infPortDisabledSlice0

uint32_t IcssgStats_Pa::infPortDisabledSlice0

PRU0 diagnostic error counter which increments when RX frame is dropped due to port is disabled

◆ infPortDisabledSlice1

uint32_t IcssgStats_Pa::infPortDisabledSlice1

PRU1 diagnostic error counter which increments when RX frame is dropped due to port is disabled

◆ infSavSlice0

uint32_t IcssgStats_Pa::infSavSlice0

PRU0 diagnostic error counter which increments when RX frame is dropped due to SA violation

◆ infSavSlice1

uint32_t IcssgStats_Pa::infSavSlice1

PRU1 diagnostic error counter which increments when RX frame is dropped due to SA violation

◆ infSaBlSlice0

uint32_t IcssgStats_Pa::infSaBlSlice0

PRU0 diagnostic error counter which increments when RX frame is dropped due to SA black listed

◆ infSaBlSlice1

uint32_t IcssgStats_Pa::infSaBlSlice1

PRU1 diagnostic error counter which increments when RX frame is dropped due to SA black listed

◆ infPortBlockedSlice0

uint32_t IcssgStats_Pa::infPortBlockedSlice0

PRU0 diagnostic error counter which increments when RX frame is dropped due to port blocked and not a special frame

◆ infPortBlockedSlice1

uint32_t IcssgStats_Pa::infPortBlockedSlice1

PRU1 diagnostic error counter which increments when RX frame is dropped due to port blocked and not a special frame

◆ infAftDropTaggedSlice0

uint32_t IcssgStats_Pa::infAftDropTaggedSlice0

PRU0 diagnostic error counter which increments when RX frame is dropped due to tagged

◆ infAftDropTaggedSlice1

uint32_t IcssgStats_Pa::infAftDropTaggedSlice1

PRU1 diagnostic error counter which increments when RX frame is dropped due to tagged

◆ infAftDropPrioTaggedSlice0

uint32_t IcssgStats_Pa::infAftDropPrioTaggedSlice0

PRU0 diagnostic error counter which increments when RX frame is dropped due to priority tagged

◆ infAftDropPrioTaggedSlice1

uint32_t IcssgStats_Pa::infAftDropPrioTaggedSlice1

PRU1 diagnostic error counter which increments when RX frame is dropped due to priority tagged

◆ infAftDropNoTagSlice0

uint32_t IcssgStats_Pa::infAftDropNoTagSlice0

PRU0 diagnostic error counter which increments when RX frame is dropped due to untagged

◆ infAftDropNoTagSlice1

uint32_t IcssgStats_Pa::infAftDropNoTagSlice1

PRU1 diagnostic error counter which increments when RX frame is dropped due to untagged

◆ infAftDropNotMemberSlice0

uint32_t IcssgStats_Pa::infAftDropNotMemberSlice0

PRU0 diagnostic error counter which increments when RX frame is dropped due to port not member of VLAN

◆ infAftDropNotMemberSlice1

uint32_t IcssgStats_Pa::infAftDropNotMemberSlice1

PRU1 diagnostic error counter which increments when RX frame is dropped due to port not member of VLAN

◆ fdbNoSpaceToLearn

uint32_t IcssgStats_Pa::fdbNoSpaceToLearn

PRU diagnostic error counter which increments when an entry couldn't be learned

◆ preemptBadFragSlice0

uint32_t IcssgStats_Pa::preemptBadFragSlice0

PRU0 Bad fragment Error Counter

◆ preemptBadFragSlice1

uint32_t IcssgStats_Pa::preemptBadFragSlice1

PRU1 Bad fragment Error Counter

◆ preemptAsmErrSlice0

uint32_t IcssgStats_Pa::preemptAsmErrSlice0

PRU0 Fragment assembly Error Counter

◆ preemptAsmErrSlice1

uint32_t IcssgStats_Pa::preemptAsmErrSlice1

PRU1 Fragment assembly Error Counter

◆ preemptFragCntTxSlice0

uint32_t IcssgStats_Pa::preemptFragCntTxSlice0

PRU0 Fragment count in TX

◆ preemptFragCntTxSlice1

uint32_t IcssgStats_Pa::preemptFragCntTxSlice1

PRU1 Fragment count in TX

◆ preemptAsmOkSlice0

uint32_t IcssgStats_Pa::preemptAsmOkSlice0

PRU0 Assembly Completed

◆ preemptAsmOkSlice1

uint32_t IcssgStats_Pa::preemptAsmOkSlice1

PRU1 Assembly Completed

◆ preemptFragCntRxSlice0

uint32_t IcssgStats_Pa::preemptFragCntRxSlice0

PRU0 Fragments received

◆ preemptFragCntRxSlice1

uint32_t IcssgStats_Pa::preemptFragCntRxSlice1

PRU1 Fragments received

◆ rxEofShortFrameErrSlice0

uint32_t IcssgStats_Pa::rxEofShortFrameErrSlice0

PRU0 diagnostic error counter which increments if EOF task is scheduled without seeing RX_B1

◆ rxEofShortFrameErrSlice1

uint32_t IcssgStats_Pa::rxEofShortFrameErrSlice1

PRU1 diagnostic error counter which increments if EOF task is scheduled without seeing RX_B1