Bootloader driver configuration, these are filled by SysCfg based on the boot media selected.
Data Fields | |
Bootloader_Fxns * | fxns |
void * | args |
uint32_t | bootMedia |
uint32_t | bootImageSize |
uint32_t | coresPresentMap |
uint8_t * | scratchMemPtr |
void * | socCoreOpMode |
uint32_t | isAppimageSigned |
uint32_t | disableAppImageAuth |
Bootloader_Fxns* Bootloader_Config::fxns |
void* Bootloader_Config::args |
uint32_t Bootloader_Config::bootMedia |
uint32_t Bootloader_Config::bootImageSize |
uint32_t Bootloader_Config::coresPresentMap |
uint8_t* Bootloader_Config::scratchMemPtr |
void* Bootloader_Config::socCoreOpMode |
uint32_t Bootloader_Config::isAppimageSigned |
uint32_t Bootloader_Config::disableAppImageAuth |