AM64x MCU+ SDK
08.06.00
Macros
tisci_boardcfg_macros.h File Reference
Go to the source code of this file.
Macros
#define
TISCI_BOARDCFG_HASH_LEN_BYTES
(64U)
This file contains:
More...
#define
TISCI_BOARDCFG_SEC_IV_LEN
(16U)
#define
TISCI_BOARDCFG_SEC_RS_LEN
(32U)
#define
TISCI_BOARDCFG_SEC_MAX_NUM_JTAG_UNLOCK_HOSTS
(4U)
#define
TISCI_BOARDCFG_SECPROXY_SCALING_FACTOR_MASK
(0x01U)
#define
TISCI_BOARDCFG_SECPROXY_SCALING_PROFILE_MASK
(0x01U)
#define
TISCI_BOARDCFG_SECPROXY_DISABLE_MAIN_NAV_SECURE_PROXY_MASK
(0x01U)
#define
TISCI_BOARDCFG_DEBUG_TRACE_DST_ENABLES_MASK
(0x0FU)
#define
TISCI_BOARDCFG_DEBUG_TRACE_SRC_ENABLES_MASK
(0x3FU)
#define
TISCI_BOARDCFG_CONTROL_MAGIC_NUM
(0xC1D3U)
#define
TISCI_BOARDCFG_SECPROXY_MAGIC_NUM
(0x1207U)
#define
TISCI_BOARDCFG_MSMC_MAGIC_NUM
(0xA5C3U)
#define
TISCI_BOARDCFG_PROC_ACL_MAGIC_NUM
(0xF1EAU)
#define
TISCI_BOARDCFG_HOST_HIERARCHY_MAGIC_NUM
(0x8D27U)
#define
TISCI_BOARDCFG_DBG_CFG_MAGIC_NUM
(0x020CU)
#define
TISCI_BOARDCFG_PMIC_CFG_MAGIC_NUM
(0x3172U)
#define
TISCI_BOARDCFG_OTP_CFG_MAGIC_NUM
(0x4081U)
#define
TISCI_BOARDCFG_DKEK_CFG_MAGIC_NUM
(0x5170U)
#define
TISCI_BOARDCFG_SA2UL_CFG_MAGIC_NUM
(0xB4FDU)
#define
TISCI_BOARDCFG_SA2UL_CFG_MAGIC_NUM_RSVD
(0x23BEU)
#define
TISCI_BOARDCFG_SEC_DBG_CTRL_MAGIC_NUM
(0x42AFU)
#define
TISCI_BOARDCFG_SEC_HANDOVER_CFG_MAGIC_NUM
(0x608FU)
source
drivers
sciclient
include
tisci
tisci_boardcfg_macros.h
generated by
1.8.20