AM64x MCU+ SDK  08.06.00

Detailed Description

This file contains:

    WARNING!!: Autogenerated file from SYSFW. DO NOT MODIFY!!

System Firmware

TISCI Data structures for opening the JTAG port

Request to provide the SOC UID via TISCI_MSG_OPEN_DEBUG_FWLS

Parameters
hdrCommon TI-SCI header
debug_cert_addrPhysical address of the debug unlock certificate

Data Fields

struct tisci_header hdr
 
uint64_t debug_cert_addr
 

Field Documentation

◆ hdr

struct tisci_header tisci_msg_open_debug_fwls_req::hdr

◆ debug_cert_addr

uint64_t tisci_msg_open_debug_fwls_req::debug_cert_addr