Data Fields | |
dlrStruct * | dlrObj |
ICSS_EMAC_Handle | emacHandle |
uint8_t | macId [6] |
PRUICSS_Handle | pruicssHandle |
uint32_t | deviceIP |
uint32_t | sequenceID |
exceptionList * | exclusionList |
ClockP_Object | dlrNeighborTimeoutClock [ICSS_EMAC_MAX_PORTS_PER_INSTANCE] |
ClockP_Object | dlrPeriodicTimerObject |
uint8_t | dlrEmptyFrame [DEFAULT_DLR_PACKET_SIZE] |
uint8_t | checkForLoop |
uint32_t | tracePktIntervalCount |
uint32_t | stateMachineCount |
uint8_t | pktSendCounter |
uint8_t | ISRcountPort [ICSS_EMAC_MAX_PORTS_PER_INSTANCE] |
dlrStruct* dlr_Config::dlrObj |
ICSS_EMAC_Handle dlr_Config::emacHandle |
uint8_t dlr_Config::macId[6] |
PRUICSS_Handle dlr_Config::pruicssHandle |
uint32_t dlr_Config::deviceIP |
Device IP
uint32_t dlr_Config::sequenceID |
Sequence ID as per DLR spec
exceptionList* dlr_Config::exclusionList |
Learning table exception for MAC ID
ClockP_Object dlr_Config::dlrNeighborTimeoutClock[ICSS_EMAC_MAX_PORTS_PER_INSTANCE] |
Clock handle for neighbor timeout timers
ClockP_Object dlr_Config::dlrPeriodicTimerObject |
uint8_t dlr_Config::dlrEmptyFrame[DEFAULT_DLR_PACKET_SIZE] |
Buffer used for General DLR Messages
uint8_t dlr_Config::checkForLoop |
Variable which keeps count of whether loop exists
uint32_t dlr_Config::tracePktIntervalCount |
uint32_t dlr_Config::stateMachineCount |
uint8_t dlr_Config::pktSendCounter |
uint8_t dlr_Config::ISRcountPort[ICSS_EMAC_MAX_PORTS_PER_INSTANCE] |