AM64x MCU+ SDK  08.06.00
ICSS_EMAC_FwDynamicMmap Struct Reference

Detailed Description

ICSS EMAC Dynamic Firmware Memory Map offsets.

Data Fields

uint32_t queueSizeOffset
 
uint32_t queueOffset
 
uint32_t queueDescriptorOffset
 
uint32_t txQueueSize [ICSS_EMAC_NUMQUEUES-1U]
 
uint32_t rxHostQueueSize [ICSS_EMAC_NUMQUEUES - 1U]
 
uint32_t collisionQueueSize
 
uint32_t p0Q1BufferDescOffset
 
uint32_t p0ColBufferDescOffset
 
uint32_t p0Q1BufferOffset
 
uint32_t transmitQueuesBufferOffset
 
uint32_t p0ColBufferOffset
 
uint32_t hostQ1RxContextOffset
 
uint32_t p1Q1SwitchTxContextOffset
 
uint32_t portQueueDescOffset
 
uint32_t q1EmacTxContextOffset
 
uint32_t numQueues
 

Field Documentation

◆ queueSizeOffset

uint32_t ICSS_EMAC_FwDynamicMmap::queueSizeOffset

offset for queue size

◆ queueOffset

uint32_t ICSS_EMAC_FwDynamicMmap::queueOffset

offset for queue

◆ queueDescriptorOffset

uint32_t ICSS_EMAC_FwDynamicMmap::queueDescriptorOffset

offset for queue descriptors

◆ txQueueSize

uint32_t ICSS_EMAC_FwDynamicMmap::txQueueSize[ICSS_EMAC_NUMQUEUES-1U]

TX queue sizes

◆ rxHostQueueSize

uint32_t ICSS_EMAC_FwDynamicMmap::rxHostQueueSize[ICSS_EMAC_NUMQUEUES - 1U]

RX Host queue sizes

◆ collisionQueueSize

uint32_t ICSS_EMAC_FwDynamicMmap::collisionQueueSize

Collision queue size

◆ p0Q1BufferDescOffset

uint32_t ICSS_EMAC_FwDynamicMmap::p0Q1BufferDescOffset

Port 0 Queue1 Buffer Descriptor offset

◆ p0ColBufferDescOffset

uint32_t ICSS_EMAC_FwDynamicMmap::p0ColBufferDescOffset

Port 0 Collision Buffer Descriptor offset

◆ p0Q1BufferOffset

uint32_t ICSS_EMAC_FwDynamicMmap::p0Q1BufferOffset

Port 0 Queue1 Buffer offset

◆ transmitQueuesBufferOffset

uint32_t ICSS_EMAC_FwDynamicMmap::transmitQueuesBufferOffset

Transmit Queue Buffer offset

◆ p0ColBufferOffset

uint32_t ICSS_EMAC_FwDynamicMmap::p0ColBufferOffset

Port 0 Collision Buffer offset

◆ hostQ1RxContextOffset

uint32_t ICSS_EMAC_FwDynamicMmap::hostQ1RxContextOffset

Receive Host Queue 1 Context offset

◆ p1Q1SwitchTxContextOffset

uint32_t ICSS_EMAC_FwDynamicMmap::p1Q1SwitchTxContextOffset

Port 1 queue 1 Switch TX Context offset

◆ portQueueDescOffset

uint32_t ICSS_EMAC_FwDynamicMmap::portQueueDescOffset

Port queue descriptor offset

◆ q1EmacTxContextOffset

uint32_t ICSS_EMAC_FwDynamicMmap::q1EmacTxContextOffset

Queueu1 Emac TX Context Offset

◆ numQueues

uint32_t ICSS_EMAC_FwDynamicMmap::numQueues

number of port queues