EtherCAT Slave
1.11.00
◆
EC_API_SLV_cbRegisterPhyLibDetect()
void EC_API_SLV_cbRegisterPhyLibDetect
(
CUST_PHY_CBextPhyLibDetect_t
cbFunc_p
,
void *
pContext_p
)
Register an application specific Phy Library.
Parameters
[in]
cbFunc_p
Phy detection function.
[in]
pContext_p
Application context for external PhyLib
Example
#include <ecSlvApi.h>
// the Call
EC_API_SLV_cbRegisterPhyLibDetect
(detectMyPhy, myPhyLibContext);
See also
EC_API_SLV_phyRegRead
,
EC_API_SLV_phyRegWrite
EC_API_SLV_cbRegisterPhyLibDetect
void EC_API_SLV_cbRegisterPhyLibDetect(CUST_PHY_CBextPhyLibDetect_t cbFunc_p, void *pContext_p)
Register an application specific Phy Library.
Definition:
ecSlvApi_BoardStub.c:163
Board Support API
generated by
1.8.17