AM64x MCU+ SDK  08.05.00
Watchdog_Params Struct Reference

Detailed Description

Watchdog Parameters.

Watchdog parameters are used with the Watchdog_open() call. Default values for these parameters are set using Watchdog_Params_init().

Data Fields

Watchdog_Callback callbackFxn
 
void * callbackFxnArgs
 
Watchdog_ResetMode resetMode
 
Watchdog_DebugMode debugStallMode
 
Watchdog_WindowSize windowSize
 
uint32_t expirationTime
 

Field Documentation

◆ callbackFxn

Watchdog_Callback Watchdog_Params::callbackFxn

Pointer to callback. Valid when resetMode = Watchdog_RESET_OFF.

◆ callbackFxnArgs

void* Watchdog_Params::callbackFxnArgs

User argument for callback function

◆ resetMode

Watchdog_ResetMode Watchdog_Params::resetMode

Mode to enable resets.

◆ debugStallMode

Watchdog_DebugMode Watchdog_Params::debugStallMode

Mode to stall watchdog at breakpoints.

◆ windowSize

Watchdog_WindowSize Watchdog_Params::windowSize

Windowed watchdog window size.

◆ expirationTime

uint32_t Watchdog_Params::expirationTime

Expiration time in millisecond (ms).