AM64x MCU+ SDK  08.05.00
Flash_DevConfig Struct Reference

Detailed Description

Flash device config. This will be part of the flash config, so has to be filled by sysconfig or otherwise before invoking Flash_open.

Data Fields

uint8_t cmdExtType
 
uint8_t byteOrder
 
uint8_t enable4BAddr
 
uint8_t addrByteSupport
 
uint8_t fourByteAddrEnSeq
 
uint8_t cmdWren
 
uint8_t cmdRdsr
 
uint8_t srWip
 
uint8_t srWel
 
uint8_t resetType
 
uint8_t deviceBusyType
 
uint8_t xspiWipRdCmd
 
uint32_t xspiWipReg
 
uint32_t xspiWipBit
 
uint32_t flashWriteTimeout
 
uint32_t flashBusyTimeout
 
FlashCfg_EraseConfig eraseCfg
 
FlashCfg_ReadIDConfig idCfg
 
FlashCfg_ProtoEnConfig protocolCfg
 

Field Documentation

◆ cmdExtType

uint8_t Flash_DevConfig::cmdExtType

◆ byteOrder

uint8_t Flash_DevConfig::byteOrder

◆ enable4BAddr

uint8_t Flash_DevConfig::enable4BAddr

◆ addrByteSupport

uint8_t Flash_DevConfig::addrByteSupport

◆ fourByteAddrEnSeq

uint8_t Flash_DevConfig::fourByteAddrEnSeq

◆ cmdWren

uint8_t Flash_DevConfig::cmdWren

◆ cmdRdsr

uint8_t Flash_DevConfig::cmdRdsr

◆ srWip

uint8_t Flash_DevConfig::srWip

◆ srWel

uint8_t Flash_DevConfig::srWel

◆ resetType

uint8_t Flash_DevConfig::resetType

◆ deviceBusyType

uint8_t Flash_DevConfig::deviceBusyType

◆ xspiWipRdCmd

uint8_t Flash_DevConfig::xspiWipRdCmd

◆ xspiWipReg

uint32_t Flash_DevConfig::xspiWipReg

◆ xspiWipBit

uint32_t Flash_DevConfig::xspiWipBit

◆ flashWriteTimeout

uint32_t Flash_DevConfig::flashWriteTimeout

◆ flashBusyTimeout

uint32_t Flash_DevConfig::flashBusyTimeout

◆ eraseCfg

FlashCfg_EraseConfig Flash_DevConfig::eraseCfg

◆ idCfg

FlashCfg_ReadIDConfig Flash_DevConfig::idCfg

◆ protocolCfg

FlashCfg_ProtoEnConfig Flash_DevConfig::protocolCfg