For more details and example usage, see Cycle Counter
Functions | |
| void | CycleCounterP_init (const uint64_t cpuFreqHz) |
| initialize PMU Cycle Counter More... | |
| uint32_t | CycleCounterP_getCount32 () |
| Get 32b CPU cycle counter value. More... | |
| void | CycleCounterP_reset () |
| Enable, reset, clear overflow for CPU cycle counter. More... | |
| uint64_t | CycleCounterP_getCount64 () |
| Get 64b CPU cycle counter value. More... | |
| uint64_t | CycleCounterP_nsToTicks (const uint64_t nanosecs) |
| API function to convert nanosecs to PMU counter ticks. More... | |
| void CycleCounterP_init | ( | const uint64_t | cpuFreqHz | ) |
initialize PMU Cycle Counter
| uint32_t CycleCounterP_getCount32 | ( | ) |
Get 32b CPU cycle counter value.
Make sure to handle overflow condition in your application.
| void CycleCounterP_reset | ( | ) |
Enable, reset, clear overflow for CPU cycle counter.
| uint64_t CycleCounterP_getCount64 | ( | ) |
Get 64b CPU cycle counter value.
Only support with below CPUs,
| uint64_t CycleCounterP_nsToTicks | ( | const uint64_t | nanosecs | ) |
API function to convert nanosecs to PMU counter ticks.
| nanosecs | time unit in nano sec |