This module contains APIs to program and use the firewall module. The APIs can be used by others to get access to firewall module.
◆ FWL_MAX_PRIVID_SLOTS
#define FWL_MAX_PRIVID_SLOTS (3U) |
Maximun number of privilege ID slots.
◆ PRIVID_NONE
◆ PRIVID_EVERYONE
#define PRIVID_EVERYONE (195U) |
◆ PRIVID_DMSC
#define PRIVID_DMSC (202U) |
◆ PRIVID_BLOCK_EVERYONE
#define PRIVID_BLOCK_EVERYONE (197U) |
◆ PRIVID_SPROXY_PRIVATE
#define PRIVID_SPROXY_PRIVATE (11U) |
◆ PRIVID_A53_NON_SECURE
#define PRIVID_A53_NON_SECURE (1U) |
◆ PRIVID_A53_SECURE
#define PRIVID_A53_SECURE (1U) |
◆ PRIVID_M4_0_NON_SECURE
#define PRIVID_M4_0_NON_SECURE (100U) |
◆ PRIVID_MAIN_0_R5_0_NONSECURE
#define PRIVID_MAIN_0_R5_0_NONSECURE (212U) |
◆ PRIVID_MAIN_0_R5_0_SECURE
#define PRIVID_MAIN_0_R5_0_SECURE (212U) |
◆ PRIVID_MAIN_0_R5_1_NONSECURE
#define PRIVID_MAIN_0_R5_1_NONSECURE (213U) |
◆ PRIVID_MAIN_0_R5_1_SECURE
#define PRIVID_MAIN_0_R5_1_SECURE (213U) |
◆ PRIVID_MAIN_1_R5_0_NONSECURE
#define PRIVID_MAIN_1_R5_0_NONSECURE (214U) |
◆ PRIVID_MAIN_1_R5_0_SECURE
#define PRIVID_MAIN_1_R5_0_SECURE (214U) |
◆ PRIVID_MAIN_1_R5_1_NONSECURE
#define PRIVID_MAIN_1_R5_1_NONSECURE (215U) |
◆ PRIVID_MAIN_1_R5_1_SECURE
#define PRIVID_MAIN_1_R5_1_SECURE (215U) |
◆ PRIVID_MAIN_0_ICSSG_0
#define PRIVID_MAIN_0_ICSSG_0 (136U) |
◆ FWL_CONTROL_ENABLE_MASK
#define FWL_CONTROL_ENABLE_MASK (0xFU) |
◆ FWL_CONTROL_DISABLE
#define FWL_CONTROL_DISABLE (0x0U) |
◆ FWL_CONTROL_ENABLE
#define FWL_CONTROL_ENABLE (0xAU) |
◆ FWL_CONTROL_LOCK
#define FWL_CONTROL_LOCK (0x10U) |
◆ FWL_CONTROL_BG
#define FWL_CONTROL_BG (0x100U) |
◆ FWL_CONTROL_CACHE_MODE
#define FWL_CONTROL_CACHE_MODE (0x200U) |
◆ FWL_PERM_SEC_MASK
#define FWL_PERM_SEC_MASK (0x00FFU) |
◆ FWL_PERM_NSEC_MASK
#define FWL_PERM_NSEC_MASK (0xFF00U) |
◆ FWL_PERM_PRIV_MASK
#define FWL_PERM_PRIV_MASK (0x0F0FU) |
◆ FWL_PERM_USER_MASK
#define FWL_PERM_USER_MASK (0xF0F0U) |
◆ FWL_PERM_WRITE_MASK
#define FWL_PERM_WRITE_MASK (0x1111U) |
◆ FWL_PERM_READ_MASK
#define FWL_PERM_READ_MASK (0x2222U) |
◆ FWL_PERM_CACHE_MASK
#define FWL_PERM_CACHE_MASK (0x4444U) |
◆ FWL_PERM_DEBUG_MASK
#define FWL_PERM_DEBUG_MASK (0x8888U) |
◆ FWL_PERM_DENY_ALL
#define FWL_PERM_DENY_ALL (0x0000U) |
◆ FWL_PERM_RW_ALL
Value:
FWL_PERM_READ_MASK | \
FWL_PERM_CACHE_MASK | \
FWL_PERM_DEBUG_MASK)
◆ FWL_PERM_RO_ALL
Value:
FWL_PERM_CACHE_MASK | \
FWL_PERM_DEBUG_MASK)
◆ FWL_PERM_WO_ALL
Value:
FWL_PERM_CACHE_MASK | \
FWL_PERM_DEBUG_MASK)
◆ FWL_PERM_SEC_RW
◆ FWL_PERM_NSEC_RW
◆ FWL_PERM_PRIV_RW
◆ FWL_PERM_USER_RW
◆ FWL_PERM_SEC_RO
◆ FWL_PERM_NSEC_RO
◆ FWL_PERM_PRIV_RO
◆ FWL_PERM_USER_RO
◆ Firewall_Handle
◆ Firewall_init()
void Firewall_init |
( |
void |
| ) |
|
This function initializes the firewall module.
◆ Firewall_deinit()
void Firewall_deinit |
( |
void |
| ) |
|
This function de-initializes the firewall module.
◆ Firewall_open()
◆ Firewall_close()
Function to close Firewall peripheral specified by firewall handle.
- Precondition
- Firewall_open() has to be called first
- Parameters
-
◆ Firewall_configureRegion()