AM64x MCU+ SDK  08.04.00

Detailed Description

Processor Boot Configuration.

Parameters
hdrMessage header
processor_idID of processor
bootvector_loLower 32bit (Little Endian) of boot vector
bootvector_hiHigher 32bit (Little Endian) of boot vector
config_flags_1_setOptional Processor specific Config Flags to set. Setting a bit here implies required bit has to be set to 1.
config_flags_1_clearOptional Processor specific Config Flags to clear. Setting a bit here implies required bit has to be cleared to 0.

Data Fields

struct tisci_header hdr
 
uint8_t processor_id
 
uint32_t bootvector_lo
 
uint32_t bootvector_hi
 
uint32_t config_flags_1_set
 
uint32_t config_flags_1_clear
 

Field Documentation

◆ hdr

struct tisci_header tisci_msg_proc_set_config_req::hdr

◆ processor_id

uint8_t tisci_msg_proc_set_config_req::processor_id

◆ bootvector_lo

uint32_t tisci_msg_proc_set_config_req::bootvector_lo

◆ bootvector_hi

uint32_t tisci_msg_proc_set_config_req::bootvector_hi

◆ config_flags_1_set

uint32_t tisci_msg_proc_set_config_req::config_flags_1_set

◆ config_flags_1_clear

uint32_t tisci_msg_proc_set_config_req::config_flags_1_clear