AM64x MCU+ SDK  08.04.00

Detailed Description

Struct for host to PRU-ICSS command interface Starts at PRU0 DMEM.

Data Fields

uint8_t reserved1 [0x90]
 
uint32_t system_time_low
 
uint32_t system_time_high
 
uint8_t sm_config_ongoing
 
uint8_t reserved2 [7]
 
uint16_t cmdlow
 
uint16_t cmdlow_ack
 
uint16_t param1low
 
uint16_t param2low
 
uint16_t resp1low
 
uint16_t resp2low
 
uint8_t reserved3 [212]
 
t_sm_processdata sm_processdata [6]
 

Field Documentation

◆ reserved1

uint8_t t_host_interface::reserved1[0x90]

Reserved

◆ system_time_low

uint32_t t_host_interface::system_time_low

System Time low

◆ system_time_high

uint32_t t_host_interface::system_time_high

System Time high

◆ sm_config_ongoing

uint8_t t_host_interface::sm_config_ongoing

Sync manageer config

◆ reserved2

uint8_t t_host_interface::reserved2[7]

Reserved

◆ cmdlow

uint16_t t_host_interface::cmdlow

CMD low

◆ cmdlow_ack

uint16_t t_host_interface::cmdlow_ack

CMD low ack

◆ param1low

uint16_t t_host_interface::param1low

PARAM1 low

◆ param2low

uint16_t t_host_interface::param2low

PARAM2 low

◆ resp1low

uint16_t t_host_interface::resp1low

RESP1 low

◆ resp2low

uint16_t t_host_interface::resp2low

RESP2 low

◆ reserved3

uint8_t t_host_interface::reserved3[212]

Reserved

◆ sm_processdata

t_sm_processdata t_host_interface::sm_processdata[6]

Sync manager process data