AM64x MCU+ SDK  08.04.00
endat_priv Struct Reference

Data Fields

int pos_res
 
int single_turn_res
 
int multi_turn_res
 
int step
 
unsigned pos_rx_bits_21
 
unsigned pos_rx_bits_22
 
struct flags flags
 
struct id id
 
struct sn sn
 
unsigned cmd_set_2_2
 
int type
 
int raw_data
 
int channel
 
unsigned short rx_en_cnt
 
struct endat_pruss_xchg * pruss_xchg
 
int has_safety
 
void * pruss_cfg
 

Field Documentation

◆ pos_res

int endat_priv::pos_res

◆ single_turn_res

int endat_priv::single_turn_res

◆ multi_turn_res

int endat_priv::multi_turn_res

◆ step

int endat_priv::step

◆ pos_rx_bits_21

unsigned endat_priv::pos_rx_bits_21

◆ pos_rx_bits_22

unsigned endat_priv::pos_rx_bits_22

◆ flags

struct flags endat_priv::flags

◆ id

struct id endat_priv::id

◆ sn

struct sn endat_priv::sn

◆ cmd_set_2_2

unsigned endat_priv::cmd_set_2_2

◆ type

int endat_priv::type

◆ raw_data

int endat_priv::raw_data

◆ channel

int endat_priv::channel

◆ rx_en_cnt

unsigned short endat_priv::rx_en_cnt

◆ pruss_xchg

struct endat_pruss_xchg* endat_priv::pruss_xchg

◆ has_safety

int endat_priv::has_safety

◆ pruss_cfg

void* endat_priv::pruss_cfg