AM64x MCU+ SDK  08.04.00
sciclient_soc_priv.h File Reference

Introduction

Private AM64x specific SOC file.

Go to the source code of this file.

Macros

Sciclient load firmware ROM Thread Ids.

#define SCICLIENT_ROM_R5_TX_NORMAL_THREAD   (4U)
 
#define SCICLIENT_ROM_R5_RX_NORMAL_THREAD   (5U)
 

Macro Definition Documentation

◆ SCICLIENT_ROM_R5_TX_NORMAL_THREAD

#define SCICLIENT_ROM_R5_TX_NORMAL_THREAD   (4U)

Thread ID's for each message type, R5 Out Bound Normal Priority

◆ SCICLIENT_ROM_R5_RX_NORMAL_THREAD

#define SCICLIENT_ROM_R5_RX_NORMAL_THREAD   (5U)

Thread ID's for each message type, R5 In Bound Normal Priority