This file contains private type definitions and helper macros for the CPSW CPTS module.
|
enum | CpswCpts_Ioctl {
CPSW_CPTS_IOCTL_REGISTER_STACK = CPSW_CPTS_PUBLIC_IOCTL(0U),
CPSW_CPTS_IOCTL_UNREGISTER_STACK = CPSW_CPTS_PUBLIC_IOCTL(1U),
CPSW_CPTS_IOCTL_REGISTER_HWPUSH_CALLBACK = CPSW_CPTS_PUBLIC_IOCTL(2U),
CPSW_CPTS_IOCTL_UNREGISTER_HWPUSH_CALLBACK = CPSW_CPTS_PUBLIC_IOCTL(3U),
CPSW_CPTS_IOCTL_SET_TS_NUDGE = CPSW_CPTS_PUBLIC_IOCTL(4U),
CPSW_CPTS_IOCTL_SET_COMP = CPSW_CPTS_PUBLIC_IOCTL(5U),
CPSW_CPTS_IOCTL_SET_COMP_NUDGE = CPSW_CPTS_PUBLIC_IOCTL(6U),
CPSW_CPTS_IOCTL_SET_GENF = CPSW_CPTS_PUBLIC_IOCTL(7U),
CPSW_CPTS_IOCTL_SET_GENF_NUDGE = CPSW_CPTS_PUBLIC_IOCTL(8U),
CPSW_CPTS_IOCTL_SET_ESTF = CPSW_CPTS_PUBLIC_IOCTL(9U),
CPSW_CPTS_IOCTL_SET_ESTF_NUDGE = CPSW_CPTS_PUBLIC_IOCTL(10U),
CPSW_CPTS_IOCTL_SELECT_TS_OUTPUT_BIT = CPSW_CPTS_PUBLIC_IOCTL(11U),
CPSW_CPTS_IOCTL_LOOKUP_EVENT = CPSW_CPTS_PUBLIC_IOCTL(12U),
CPSW_CPTS_IOCTL_LOOKUP_EST_EVENT = CPSW_CPTS_PUBLIC_IOCTL(13U)
} |
| CPSW CPTS IOCTL commands. More...
|
|
enum | CpswCpts_RftClkFreq {
CPSW_CPTS_RFTCLK_FREQ_1000MHZ = 0U,
CPSW_CPTS_RFTCLK_FREQ_500MHZ = 1U,
CPSW_CPTS_RFTCLK_FREQ_333_33MHZ = 2U,
CPSW_CPTS_RFTCLK_FREQ_250MHZ = 3U,
CPSW_CPTS_RFTCLK_FREQ_200MHZ = 4U,
CPSW_CPTS_RFTCLK_FREQ_166_66MHZ = 5U,
CPSW_CPTS_RFTCLK_FREQ_142_85MHZ = 6U,
CPSW_CPTS_RFTCLK_FREQ_125MHZ = 7U
} |
| CPTS clock frequency add value. More...
|
|
enum | CpswCpts_EventType {
CPSW_CPTS_EVENTTYPE_TS_PUSH = 0U,
CPSW_CPTS_EVENTTYPE_TS_ROLLOVER,
CPSW_CPTS_EVENTTYPE_TS_HALFROLLOVER,
CPSW_CPTS_EVENTTYPE_HW_TS_PUSH,
CPSW_CPTS_EVENTTYPE_ETH_RECEIVE,
CPSW_CPTS_EVENTTYPE_ETH_TRANSMIT,
CPSW_CPTS_EVENTTYPE_TS_COMP,
CPSW_CPTS_EVENTTYPE_TS_HOST_TX,
CPSW_CPTS_EVENTTYPE_INVALID = -1
} |
| CPTS event type. More...
|
|
enum | CpswCpts_OutputBitSel {
CPSW_CPTS_TS_OUTPUT_BIT_DISABLED = 0U,
CPSW_CPTS_TS_OUTPUT_BIT_17,
CPSW_CPTS_TS_OUTPUT_BIT_18,
CPSW_CPTS_TS_OUTPUT_BIT_19,
CPSW_CPTS_TS_OUTPUT_BIT_20,
CPSW_CPTS_TS_OUTPUT_BIT_21,
CPSW_CPTS_TS_OUTPUT_BIT_22,
CPSW_CPTS_TS_OUTPUT_BIT_23,
CPSW_CPTS_TS_OUTPUT_BIT_24,
CPSW_CPTS_TS_OUTPUT_BIT_25,
CPSW_CPTS_TS_OUTPUT_BIT_26,
CPSW_CPTS_TS_OUTPUT_BIT_27,
CPSW_CPTS_TS_OUTPUT_BIT_28,
CPSW_CPTS_TS_OUTPUT_BIT_29,
CPSW_CPTS_TS_OUTPUT_BIT_30,
CPSW_CPTS_TS_OUTPUT_BIT_31
} |
| CPTS time stamp output bit. More...
|
|
enum | CpswCpts_HwPush {
CPSW_CPTS_HWPUSH_FIRST = 1U,
CPSW_CPTS_HWPUSH_1 = CPSW_CPTS_HWPUSH_FIRST,
CPSW_CPTS_HWPUSH_2,
CPSW_CPTS_HWPUSH_3,
CPSW_CPTS_HWPUSH_4,
CPSW_CPTS_HWPUSH_5,
CPSW_CPTS_HWPUSH_6,
CPSW_CPTS_HWPUSH_7,
CPSW_CPTS_HWPUSH_8,
CPSW_CPTS_HWPUSH_LAST = CPSW_CPTS_HWPUSH_8,
CPSW_CPTS_HWPUSH_INVALID = -1
} |
| CPTS Hardware push instances. More...
|
|