uint32_t PN_API_PDEV_start | ( | void | ) |
Start physical device, ethernet interface, ip stack, and IO device.
Returns with error if physical device, ethernet interface, ip stack, and/or IO device are not initialized and configured.
PN_API_PDEV_eOK | |
PN_API_PDEV_eERROR_WRONG_STATE | |
PN_API_ETH_eERROR_WRONG_STATE | |
#PN_API_IP_eERROR_WRONG_STATE | |
PN_API_DEV_eERROR_WRONG_STATE |