uint32_t PN_API_DEV_setOutputDataBuffer | ( | uint8_t * | pAddr1_p, |
uint8_t * | pAddr2_p, | ||
uint8_t * | pAddr3_p, | ||
uint16_t | bufferSize_p | ||
) |
Set output data triple buffer of IO device.
ToDo.
[in] | pAddr1_p | Address of buffer 1 of triple buffer. |
[in] | pAddr2_p | Address of buffer 2 of triple buffer. |
[in] | pAddr3_p | Address of buffer 3 of triple buffer. |
[in] | bufferSize_p | Size of buffer 1, 2, 3 of triple buffer. |
PN_API_DEV_eOK |