This file contains USB initialization APIs.
Go to the source code of this file.
Data Structures | |
struct | usb_init_param_t |
USB intialization parameter block. More... | |
Macros | |
USB Instance Number (usb_init_param_s.instanceNum) | |
#define | USB_INSTANCE_0 (0x00U) |
USB Instance 0. More... | |
USB Clock Out Selection Value (usb_init_param_s.clkSrcSel) | |
#define | USB_CLK_SEL_HFOSC0_CLKOUT (0x00U) |
Use HFOSC0 CLKOUT. More... | |
#define | USB_CLK_SEL_HFOSC1_CLKOUT (0x01U) |
Use HFOSC1 CLKOUT. More... | |
#define | USB_MAIN_PLL3_HSDIV4_CLKOUT (0x02U) |
Use MAIN_PLL3_HSDIV4_CLKOUT. More... | |
#define | USB_MAIN_PLL2_HSDIV4_CLKOUT (0x03U) |
Use MAIN_PLL2_HSDIV4_CLKOUT. More... | |
USB PLL Reference Clock Frequency Selection Value (usb_init_param_s.pllRefSel) | |
#define | USB_PLL_REF_CLK_9P6MHZ (0x00) |
Use 9.6Mhz. More... | |
#define | USB_PLL_REF_CLK_10MHZ (0x01) |
Use 10Mhz. More... | |
#define | USB_PLL_REF_CLK_12MHZ (0x02) |
Use 12Mhz. More... | |
#define | USB_PLL_REF_CLK_19P2MHZ (0x03) |
Use 19.2Mhz. More... | |
#define | USB_PLL_REF_CLK_20MHZ (0x04) |
Use 20Mhz. More... | |
#define | USB_PLL_REF_CLK_24MHZ (0x05) |
Use 24Mhz. More... | |
#define | USB_PLL_REF_CLK_25MHZ (0x06) |
Use 25Mhz. More... | |
#define | USB_PLL_REF_CLK_26MHZ (0x07) |
Use 26Mhz. More... | |
#define | USB_PLL_REF_CLK_38P4MHZ (0x08) |
Use 38.4Mhz. More... | |
#define | USB_PLL_REF_CLK_40MHZ (0x09) |
Use 40Mhz. More... | |
#define | USB_PLL_REF_CLK_48MHZ (0x0A) |
Use 48Mhz. More... | |
#define | USB_PLL_REF_CLK_50MHZ (0x0B) |
Use 50Mhz. More... | |
#define | USB_PLL_REF_CLK_52MHZ (0x0C) |
Use 52Mhz. More... | |
USB Mode Value (usb_init_param_s.usb2Enable) | |
#define | USB_MODE_3P0 (0x0) |
USB 3.0 mode. More... | |
#define | USB_MODE_2P0 (0x1) |
USB 2.0 mode. More... | |
USB Pipe Receive Invert Polarity Value (usb_init_param_s.invertPolarity) | |
#define | USB_PIPE_RX_INVERT_POLARITY_DISABLED (0x0) |
USB Pipe Receive Invert Polarity Disabled. More... | |
#define | USB_PIPE_RX_INVERT_POLARITY_ENABLED (0x1) |
USB 2.0 only enable (USB 3.0 disabled) More... | |
USB VBUS External Divider Value (usb_init_param_s.vbusSel) | |
#define | USB_VBUS_EXT_DIV3_INACTIVE (0x0) |
VBUS External Divider Inactive. More... | |
#define | USB_VBUS_EXT_DIV3_ACTIVE (0x1) |
VBUS External Divider active. More... | |
USB Host Mode Value (usb_init_param_s.isHostMode) | |
#define | USB_HOST_MODE_DISABLED (0x0) |
USB Host Mode Disabled. More... | |
#define | USB_HOST_MODE_ENABLED (0x1) |
USB Host Mode Enabled. More... | |
Functions | |
void | usb_init (usb_init_param_t *usbInitParamPtr) |
USB Initialization function. More... | |