Data Fields | |
uint32_t | dtrQFRNumAddr |
uint32_t | memoryDensity |
uint32_t | fastRead_114_144_WMI |
uint32_t | fastRead_112_122_WMI |
uint32_t | fastReadSupport_222_444 |
uint32_t | fastRead_222_WMI |
uint32_t | fastRead_444_WMI |
uint32_t | eraseType_1_2 |
uint32_t | eraseType_3_4 |
uint32_t | eraseTimes |
uint32_t | pageSizeTimes |
uint32_t | suspendResumeSupport |
uint32_t | suspendResumeInstr |
uint32_t | deepPdStatusPoll |
uint32_t | holdResetQeXip |
uint32_t | fourByteAddressVNvStatusReg |
uint32_t | fastRead_118_188_WMI |
uint32_t | dqsByteOrderCmdExt |
uint32_t | OeXip |
uint32_t | maxClocks |
uint32_t OSPI_SfdpBasicFlashParamTable::dtrQFRNumAddr |
uint32_t OSPI_SfdpBasicFlashParamTable::memoryDensity |
uint32_t OSPI_SfdpBasicFlashParamTable::fastRead_114_144_WMI |
uint32_t OSPI_SfdpBasicFlashParamTable::fastRead_112_122_WMI |
uint32_t OSPI_SfdpBasicFlashParamTable::fastReadSupport_222_444 |
uint32_t OSPI_SfdpBasicFlashParamTable::fastRead_222_WMI |
uint32_t OSPI_SfdpBasicFlashParamTable::fastRead_444_WMI |
uint32_t OSPI_SfdpBasicFlashParamTable::eraseType_1_2 |
uint32_t OSPI_SfdpBasicFlashParamTable::eraseType_3_4 |
uint32_t OSPI_SfdpBasicFlashParamTable::eraseTimes |
uint32_t OSPI_SfdpBasicFlashParamTable::pageSizeTimes |
uint32_t OSPI_SfdpBasicFlashParamTable::suspendResumeSupport |
uint32_t OSPI_SfdpBasicFlashParamTable::suspendResumeInstr |
uint32_t OSPI_SfdpBasicFlashParamTable::deepPdStatusPoll |
uint32_t OSPI_SfdpBasicFlashParamTable::holdResetQeXip |
uint32_t OSPI_SfdpBasicFlashParamTable::fourByteAddressVNvStatusReg |
uint32_t OSPI_SfdpBasicFlashParamTable::fastRead_118_188_WMI |
uint32_t OSPI_SfdpBasicFlashParamTable::dqsByteOrderCmdExt |
uint32_t OSPI_SfdpBasicFlashParamTable::OeXip |
uint32_t OSPI_SfdpBasicFlashParamTable::maxClocks |