AM64x MCU+ SDK  08.02.00

Detailed Description

ICSSG mac port configuration parameters.

Data Fields

bool promiscEn
 
bool ucastFloodEn
 
bool mcastFloodEn
 
Icssg_AcceptFrameCheck acceptFrameCheck
 
EnetPort_VlanCfg vlanCfg
 
Icssg_QueuePreemptMode queuePreemptMode [ENET_PRI_NUM]
 
Icssg_QueueForwardMode queueForwardMode [ENET_PRI_NUM]
 
uint8_t specialFramePrio
 

Field Documentation

◆ promiscEn

bool IcssgMacPort_Cfg::promiscEn

Whether promiscuous mode is enabled at open time or not

◆ ucastFloodEn

bool IcssgMacPort_Cfg::ucastFloodEn

Whether unknown unicast flooding to host port is enabled or not

◆ mcastFloodEn

bool IcssgMacPort_Cfg::mcastFloodEn

Whether multicast flooding to host port is enabled or not

◆ acceptFrameCheck

Icssg_AcceptFrameCheck IcssgMacPort_Cfg::acceptFrameCheck

Acceptable frame check criteria

◆ vlanCfg

EnetPort_VlanCfg IcssgMacPort_Cfg::vlanCfg

Default VLAN Id and PCP

◆ queuePreemptMode

Icssg_QueuePreemptMode IcssgMacPort_Cfg::queuePreemptMode[ENET_PRI_NUM]

Queue preemption mode

◆ queueForwardMode

Icssg_QueueForwardMode IcssgMacPort_Cfg::queueForwardMode[ENET_PRI_NUM]

Queue forward mode

◆ specialFramePrio

uint8_t IcssgMacPort_Cfg::specialFramePrio