Gate control list. See IEEE Std 802.1Q-2018 8.6.8.4.
Data Fields | |
uint32_t | timeInterval |
uint8_t | gateStateMask |
uint32_t EnetTas_GateCmdEntry::timeInterval |
32-bit Time interval for the gate command.
uint8_t EnetTas_GateCmdEntry::gateStateMask |
8-bit Mask to signify which gate will be open. One bit for each gate.