This file contains:
WARNING!!: Autogenerated file from SYSFW. DO NOT MODIFY!!
Copyright (C) 2019-2021 Texas Instruments Incorporated - https://www.ti.com/
Declarations for all functions dealing with keywriter
Request message for keywriter
hdr | standard TISCI header |
image_addr_lo | Lower 32 bit address (in LE format) of the certificate |
image_addr_hi | Higher 32 bit address (in LE format) of the certificate |
key_prog_mask | Reserved for future use |
Data Fields | |
struct tisci_header | hdr |
uint32_t | image_addr_lo |
uint32_t | image_addr_hi |
uint32_t | key_prog_mask [2] |
struct tisci_header tisci_msg_keywriter_req::hdr |
uint32_t tisci_msg_keywriter_req::image_addr_lo |
uint32_t tisci_msg_keywriter_req::image_addr_hi |
uint32_t tisci_msg_keywriter_req::key_prog_mask[2] |