AM64x MCU+ SDK  08.02.00
Enet Time Synchronization

Introduction

Sub Modules

 CPSW CPTS
 
 ICSSG TimeSync
 

Data Structures

struct  EnetTimeSync_TimestampAdj
 Timestamp adjustment. More...
 
struct  EnetTimeSync_GetEthTimestampInArgs
 Input args for ENET_TIMESYNC_IOCTL_GET_ETH_RX_TIMESTAMP and ENET_TIMESYNC_IOCTL_GET_ETH_TX_TIMESTAMP commands. More...
 

Enumerations

enum  EnetTimeSync_Ioctl {
  ENET_TIMESYNC_IOCTL_GET_VERSION = ENET_TIMESYNC_PUBLIC_IOCTL(0U), ENET_TIMESYNC_IOCTL_PRINT_REGS = ENET_TIMESYNC_PUBLIC_IOCTL(1U), ENET_TIMESYNC_IOCTL_PRINT_STATS = ENET_TIMESYNC_PUBLIC_IOCTL(2U), ENET_TIMESYNC_IOCTL_GET_CURRENT_TIMESTAMP = ENET_TIMESYNC_PUBLIC_IOCTL(3U),
  ENET_TIMESYNC_IOCTL_SET_TIMESTAMP = ENET_TIMESYNC_PUBLIC_IOCTL(4U), ENET_TIMESYNC_IOCTL_ADJUST_TIMESTAMP = ENET_TIMESYNC_PUBLIC_IOCTL(5U), ENET_TIMESYNC_IOCTL_GET_ETH_RX_TIMESTAMP = ENET_TIMESYNC_PUBLIC_IOCTL(6U), ENET_TIMESYNC_IOCTL_GET_ETH_TX_TIMESTAMP = ENET_TIMESYNC_PUBLIC_IOCTL(7U),
  ENET_TIMESYNC_IOCTL_RESET = ENET_TIMESYNC_PUBLIC_IOCTL(8U)
}
 TimeSync module IOCTL commands. More...
 
enum  EnetTimeSync_MsgType {
  ENET_TIMESYNC_MESSAGE_SYNC = 0x00U, ENET_TIMESYNC_MESSAGE_DELAY_REQ = 0x01U, ENET_TIMESYNC_MESSAGE_PDELAY_REQ = 0x02U, ENET_TIMESYNC_MESSAGE_PDELAY_RESP = 0x03U,
  ENET_TIMESYNC_MESSAGE_FOLLOW_UP = 0x08U, ENET_TIMESYNC_MESSAGE_DELAY_RESP = 0x09U, ENET_TIMESYNC_MESSAGE_PDELAY_RESP_FOLLOW_UP = 0x0AU, ENET_TIMESYNC_MESSAGE_ANNOUNCE = 0x0BU,
  ENET_TIMESYNC_MESSAGE_SIGNALING = 0x0CU, ENET_TIMESYNC_MESSAGE_MANAGEMENT = 0x0DU, ENET_TIMESYNC_MESSAGE_INVALID = -1
}
 TimeSync Ethernet message type. More...
 
enum  EnetTimeSync_AdjMode { ENET_TIMESYNC_ADJMODE_DISABLE = 0U, ENET_TIMESYNC_ADJMODE_PPM, ENET_TIMESYNC_ADJMODE_PPH }
 TimeSync adjustment mode. More...
 
enum  EnetTimeSync_AdjDir { ENET_TIMESYNC_ADJDIR_INCREASE = 0U, ENET_TIMESYNC_ADJDIR_DECREASE }
 TimeSync adjustment direction. More...
 

Macros

#define ENET_TIMESYNC_PUBLIC_IOCTL(x)
 Helper macro to create IOCTL commands for TIMESYNC module. More...
 

Macro Definition Documentation

◆ ENET_TIMESYNC_PUBLIC_IOCTL

#define ENET_TIMESYNC_PUBLIC_IOCTL (   x)
Value:
ENET_IOCTL_TIMESYNC_BASE | \
ENET_IOCTL_MIN(x))

Helper macro to create IOCTL commands for TIMESYNC module.

Enumeration Type Documentation

◆ EnetTimeSync_Ioctl

TimeSync module IOCTL commands.

Enumerator
ENET_TIMESYNC_IOCTL_GET_VERSION 

Get the hardware version of the TimeSync module.

IOCTL parameters:

ENET_TIMESYNC_IOCTL_PRINT_REGS 

Print TimeSync registers.

IOCTL parameters:

  • inArgs: None
  • outArgs: None
ENET_TIMESYNC_IOCTL_PRINT_STATS 

Print TimeSync event statistics. They could be either hardware or software based statistics.

IOCTL parameters:

  • inArgs: None
  • outArgs: None
ENET_TIMESYNC_IOCTL_GET_CURRENT_TIMESTAMP 

Get current timestamp.

IOCTL parameters:

  • inArgs: None
  • outArgs: uint64_t
ENET_TIMESYNC_IOCTL_SET_TIMESTAMP 

Set timestamp value.

IOCTL parameters:

  • inArgs: uint64_t
  • outArgs: None
ENET_TIMESYNC_IOCTL_ADJUST_TIMESTAMP 

Adjust the timestamp value.

IOCTL parameters:

ENET_TIMESYNC_IOCTL_GET_ETH_RX_TIMESTAMP 

Get Ethernet RX timestamp.

IOCTL parameters:

ENET_TIMESYNC_IOCTL_GET_ETH_TX_TIMESTAMP 

Get Ethernet TX timestamp.

IOCTL parameters:

ENET_TIMESYNC_IOCTL_RESET 

Reset TimeSync module.

IOCTL parameters:

  • inArgs: None
  • outArgs: None

◆ EnetTimeSync_MsgType

TimeSync Ethernet message type.

Enumerator
ENET_TIMESYNC_MESSAGE_SYNC 

TimeSync sync message

ENET_TIMESYNC_MESSAGE_DELAY_REQ 

TimeSync delay request message

ENET_TIMESYNC_MESSAGE_PDELAY_REQ 

TimeSync Pdelay request message

ENET_TIMESYNC_MESSAGE_PDELAY_RESP 

TimeSync Pdelay response message

ENET_TIMESYNC_MESSAGE_FOLLOW_UP 

TimeSync follow up message

ENET_TIMESYNC_MESSAGE_DELAY_RESP 

TimeSync delay response message

ENET_TIMESYNC_MESSAGE_PDELAY_RESP_FOLLOW_UP 

TimeSync Pdelay response followup message

ENET_TIMESYNC_MESSAGE_ANNOUNCE 

TimeSync announce message

ENET_TIMESYNC_MESSAGE_SIGNALING 

TimeSync signaling message

ENET_TIMESYNC_MESSAGE_MANAGEMENT 

TimeSync management message

ENET_TIMESYNC_MESSAGE_INVALID 

TimeSync invalid message

◆ EnetTimeSync_AdjMode

TimeSync adjustment mode.

Enumerator
ENET_TIMESYNC_ADJMODE_DISABLE 

Adjustment value is set to zero

ENET_TIMESYNC_ADJMODE_PPM 

Adjustment value is calculated for parts per million

ENET_TIMESYNC_ADJMODE_PPH 

Adjustment value is calculated for parts per hour

◆ EnetTimeSync_AdjDir

TimeSync adjustment direction.

Enumerator
ENET_TIMESYNC_ADJDIR_INCREASE 

Increase timestamp with adjustment value

ENET_TIMESYNC_ADJDIR_DECREASE 

Decrease timestamp with adjustment value

ENET_IOCTL_TYPE_PUBLIC
@ ENET_IOCTL_TYPE_PUBLIC
Definition: enet_ioctl.h:167