IO-Link Master  1.05.01
IOLM_SMI_SPDOut Struct Reference

#include <IOLM_SMI_Types.h>

Data Fields

INT16U u16ArgBlockID
 Big endian.
 
INT8U u8OE
 Output enable.
 
INT8U u8OutputDataLength
 Output data length in bytes.
 
INT8U au8Data [32]
 32 bytes.
 

Detailed Description

This structure is used for Process Data output.

The ArgBlockID(IOLM_SMI_EArgBlockID) for this struct is IOLM_SMI_eArgBlockID_PDOut = 0x1002.